Indexing plungers without collar Form L (K0346) (K0346.1206)

Indexing plungers without collar Form L (K0346) K0346.1206

Product Details:

Manufacturer part number: K0346.1206

Brand: KIPP

Price: 7.62

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 6 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0346.1206

Part Number
K0346.1206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

7.62 €

1 4 Days Steel6-5.8hardened2614251.851.728146

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form L

This page is Indexing plungers without collar Form L (K0346), part number K0346.1206.
You can find the detail information about specifications and dimensions on part number K0346.1206.

Variation of this product

Part Number
K0346.01206
K0346.01308
K0346.01410
K0346.1004
K0346.1308
K0346.1410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

13.31 €

1 4 Days Stainless steel61.4034-hardened2614251.851.728146

17.71 €

1 4 Days Stainless steel81.4034-hardened3818332.368363515

27.98 €

1 4 Days Stainless steel101.4034-hardened41022332.874403415

7.25 €

1 4 Days Steel4-5.8hardened041018138.521126

9.84 €

1 4 Days Steel8-5.8hardened3818332.368363515

15.09 €

1 4 Days Steel10-5.8hardened41022332.874403415

Tech Support