Indexing plungers without collar Form M (K0347) (K0347.2105)

Indexing plungers without collar Form M (K0347) K0347.2105

Product Details:

Manufacturer part number: K0347.2105

Brand: KIPP

Price: 9.21

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 5 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0347.2105

Part Number
K0347.2105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

9.21 €

1 4 Days Steel5-5.8hardened1512211.34724125

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form M

This page is Indexing plungers without collar Form M (K0347), part number K0347.2105.
You can find the detail information about specifications and dimensions on part number K0347.2105.

Variation of this product

Part Number
K0347.02410
K0347.12105
K0347.12206
K0347.2206
K0347.2308
K0347.2410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

34.21 €

1 4 Days Stainless steel101.4034-hardened41022332.880403415

15.66 €

1 4 Days Stainless steel51.4305-not hardened1512211.34724125

17.80 €

1 4 Days Stainless steel61.4305-not hardened2614251.85628146

10.20 €

1 4 Days Steel6-5.8hardened2614251.85628146

12.05 €

1 4 Days Steel8-5.8hardened3818332.374363515

18.45 €

1 4 Days Steel10-5.8hardened41022332.880403415

Tech Support