Indexing plungers without collar with extended pin Form G (K0633)

Indexing plungers without collar with extended pin Form G (K0633)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0633.201004
K0633.201105
K0633.201206
K0633.201308
K0633.201410
K0633.201412
K0633.201516
K0633.201903
K0633.21004
K0633.211004
K0633.21105
K0633.211105
K0633.211206
K0633.211308
K0633.211410
K0633.211412
K0633.211516
K0633.211903
K0633.21206
K0633.21308
K0633.21410
K0633.21412
K0633.21516
K0633.21903
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

10.75 €

1 4 Days Stainless Steel61.4034-hardened04M8x118140.52113.503094-90156

10.26 €

1 4 Days Stainless Steel81.4034-hardened15M10x1211.346.52414.503094-91165

11.40 €

1 4 Days Stainless Steel91.4034-hardened26M12x1,5251.854.72817.703094-92186

13.52 €

1 4 Days Stainless Steel121.4034-hardened38M16x1,5332.372362403094-934515

20.40 €

1 4 Days Stainless Steel151.4034-hardened410M20x1,5332.879402403094-944315

22.46 €

1 4 Days Stainless Steel181.4034-hardened412M20x1,5332.884422403094-945115

25.52 €

1 4 Days Stainless Steel241.4034-hardened516M24x2403.2104503003094-956020

11.28 €

1 4 Days Stainless Steel51.4034-hardened93M6x0,75140.833171103094-99124.5

6.36 €

1 4 Days Steel6-5.8hardened04M8x118140.52113.503094-90156

10.75 €

1 4 Days Stainless Steel61.4305-not hardened04M8x118140.52113.503094-90156

6.03 €

1 4 Days Steel8-5.8hardened15M10x1211.346.52414.503094-91165

10.26 €

1 4 Days Stainless Steel81.4305-not hardened15M10x1211.346.52414.503094-91165

11.40 €

1 4 Days Stainless Steel91.4305-not hardened26M12x1,5251.854.72817.703094-92186

13.52 €

1 4 Days Stainless Steel121.4305-not hardened38M16x1,5332.372362403094-934515

20.40 €

1 4 Days Stainless Steel151.4305-not hardened410M20x1,5332.879402403094-944315

22.46 €

1 4 Days Stainless Steel181.4305-not hardened412M20x1,5332.884422403094-945115

25.52 €

1 4 Days Stainless Steel241.4305-not hardened516M24x2403.2104503003094-956020

11.28 €

1 4 Days Stainless Steel51.4305-not hardened93M6x0,75140.833171103094-99124.5

6.52 €

1 4 Days Steel9-5.8hardened26M12x1,5251.854.72817.703094-92186

7.60 €

1 4 Days Steel12-5.8hardened38M16x1,5332.372362403094-934515

11.29 €

1 4 Days Steel15-5.8hardened410M20x1,5332.879402403094-944315

12.43 €

1 4 Days Steel18-5.8hardened412M20x1,5332.884422403094-945115

14.11 €

1 4 Days Steel24-5.8hardened516M24x2403.2104503003094-956020

6.67 €

1 4 Days Steel5-5.8hardened93M6x0,75140.833171103094-99124.5

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form G

Tech Support