Indexing plungers without collar with extended pin Form H (K0633)

Indexing plungers without collar with extended pin Form H (K0633)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0633.202004
K0633.202105
K0633.202206
K0633.202308
K0633.202410
K0633.202412
K0633.202516
K0633.202903
K0633.212004
K0633.212105
K0633.212206
K0633.212308
K0633.212410
K0633.212412
K0633.212516
K0633.212903
K0633.22004
K0633.22105
K0633.22206
K0633.22308
K0633.22410
K0633.22412
K0633.22516
K0633.22903
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

11.78 €

1 4 Days Stainless steel61.4034-hardened04M8x118140.52113.51303094-90156

11.22 €

1 4 Days Stainless steel81.4034-hardened15M10x1211.346.52414.51703094-91165

12.71 €

1 4 Days Stainless steel91.4034-hardened26M12x1,5251.854.72817.71903094-92186

15.10 €

1 4 Days Stainless steel121.4034-hardened38M16x1,5332.37236242403094-934515

22.08 €

1 4 Days Stainless steel151.4034-hardened410M20x1,5332.87940243003094-944315

24.28 €

1 4 Days Stainless steel181.4034-hardened412M20x1,5332.88442243003094-945115

27.59 €

1 4 Days Stainless steel241.4034-hardened516M24x2403.210450303603094-956020

12.35 €

1 4 Days Stainless steel51.4034-hardened93M6x0,75140.83317111003094-99124.5

11.78 €

1 4 Days Stainless steel61.4305-not hardened04M8x118140.52113.51303094-90156

11.22 €

1 4 Days Stainless steel81.4305-not hardened15M10x1211.346.52414.51703094-91165

12.71 €

1 4 Days Stainless steel91.4305-not hardened26M12x1,5251.854.72817.71903094-92186

15.10 €

1 4 Days Stainless steel121.4305-not hardened38M16x1,5332.37236242403094-934515

22.08 €

1 4 Days Stainless steel151.4305-not hardened410M20x1,5332.87940243003094-944315

24.28 €

1 4 Days Stainless steel181.4305-not hardened412M20x1,5332.88442243003094-945115

27.59 €

1 4 Days Stainless steel241.4305-not hardened516M24x2403.210450303603094-956020

12.35 €

1 4 Days Stainless steel51.4305-not hardened93M6x0,75140.83317111003094-99124.5

6.45 €

1 4 Days Steel6-5.8hardened04M8x118140.52113.51303094-90156

6.19 €

1 4 Days Steel8-5.8hardened15M10x1211.346.52414.51703094-91165

6.65 €

1 4 Days Steel9-5.8hardened26M12x1,5251.854.72817.71903094-92186

8.03 €

1 4 Days Steel12-5.8hardened38M16x1,5332.37236242403094-934515

11.88 €

1 4 Days Steel15-5.8hardened410M20x1,5332.87940243003094-944315

13.05 €

1 4 Days Steel18-5.8hardened412M20x1,5332.88442243003094-945115

14.85 €

1 4 Days Steel24-5.8hardened516M24x2403.210450303603094-956020

6.74 €

1 4 Days Steel5-5.8hardened93M6x0,75140.83317111003094-99124.5

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form H

Tech Support