Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0631.1510584
Part Number
|
---|
K0631.1510584 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Stroke S (mm) | Steel code | Grade | Surface finish body | Component colour | Size | D=pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | SW1 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.21 € | 1 | 4 Days | Stainless Steel | 5 | 1.4305 | - | not hardened | red RAL 3020 | 1 | 5 | M10x1 | 21 | 1.3 | 34.5 | 8 | 7 | 13 | 12 | 5 |
Loading...
Component material | Thermoplastic | Form | A |
---|
Configure
Basic Attributes
Grade
Type
Body Material
Stroke S(mm)
Steel code
Surface finish body
Component colour
Size
D=pin diameter(mm)
D1=Thread
D2(mm)
Fx30°(mm)
L=Length(mm)
L1(mm)
L2(mm)
SW1(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes