Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0631.15105
Part Number
|
---|
K0631.15105 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Stroke S (mm) | Steel code | Grade | Surface finish body | Component colour | Size | D=pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | SW1 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.21 € | 1 | 4 Days | Stainless Steel | 5 | 1.4305 | - | not hardened | black grey RAL 7021 | 1 | 5 | M10x1 | 21 | 1.3 | 34.5 | 8 | 7 | 13 | 12 | 5 |
Loading...
Component material | Thermoplastic | Form | A |
---|
This page is Indexing plungers, short version, Form A (K0631), part number K0631.15105.
You can find the detail information about specifications and dimensions on part number K0631.15105.
Configure
Basic Attributes
Grade
Type
Body Material
Stroke S(mm)
Steel code
Surface finish body
Component colour
Size
D=pin diameter(mm)
D1=Thread
D2(mm)
Fx30°(mm)
L=Length(mm)
L1(mm)
L2(mm)
SW1(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0631.15004 |
K0631.1500484 |
K0631.1510584 |
K0631.15206 |
K0631.1520684 |
K0631.15308 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Body Material | Stroke S (mm) | Steel code | Grade | Surface finish body | Component colour | Size | D=pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | SW1 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.83 € | 1 | 4 Days | Stainless Steel | 4 | 1.4305 | - | not hardened | black grey RAL 7021 | 0 | 4 | M8x1 | 18 | 1 | 29.5 | 6 | 6 | 10 | 12 | 4 | ||
12.83 € | 1 | 4 Days | Stainless Steel | 4 | 1.4305 | - | not hardened | red RAL 3020 | 0 | 4 | M8x1 | 18 | 1 | 29.5 | 6 | 6 | 10 | 12 | 4 | ||
12.21 € | 1 | 4 Days | Stainless Steel | 5 | 1.4305 | - | not hardened | red RAL 3020 | 1 | 5 | M10x1 | 21 | 1.3 | 34.5 | 8 | 7 | 13 | 12 | 5 | ||
14.58 € | 1 | 4 Days | Stainless Steel | 6 | 1.4305 | - | not hardened | black grey RAL 7021 | 2 | 6 | M12x1,5 | 25 | 1.8 | 41.7 | 10 | 8 | 14 | 14 | 6 | ||
14.58 € | 1 | 4 Days | Stainless Steel | 6 | 1.4305 | - | not hardened | red RAL 3020 | 2 | 6 | M12x1,5 | 25 | 1.8 | 41.7 | 10 | 8 | 14 | 14 | 6 | ||
18.70 € | 1 | 4 Days | Stainless Steel | 8 | 1.4305 | - | not hardened | black grey RAL 7021 | 3 | 8 | M16x1,5 | 33 | 2.3 | 54 | 12 | 10 | 19 | 28 | 14 |