Indexing plungers, short version, Form B (K0631)

Indexing plungers, short version, Form B (K0631)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Ideal where space is restricted:

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0631.16004
K0631.1600484
K0631.16105
K0631.1610584
K0631.16206
K0631.1620684
K0631.16308
K0631.1630884
K0631.16410
K0631.1641084
K0631.16903
K0631.1690384
K0631.6004
K0631.600484
K0631.6105
K0631.610584
K0631.6206
K0631.620684
K0631.6308
K0631.630884
K0631.6410
K0631.641084
K0631.6903
K0631.690384
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Component colour Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

13.67 €

1 4 Days Stainless steel41.4305-not hardenedblack grey RAL 702104M8x118129.5661013124

13.67 €

1 4 Days Stainless steel41.4305-not hardenedred RAL 302004M8x118129.5661013124

13.02 €

1 4 Days Stainless steel51.4305-not hardenedblack grey RAL 702115M10x1211.334.5871317125

13.02 €

1 4 Days Stainless steel51.4305-not hardenedred RAL 302015M10x1211.334.5871317125

15.40 €

1 4 Days Stainless steel61.4305-not hardenedblack grey RAL 702126M12x1,5251.841.71081419146

15.40 €

1 4 Days Stainless steel61.4305-not hardenedred RAL 302026M12x1,5251.841.71081419146

20.25 €

1 4 Days Stainless steel81.4305-not hardenedblack grey RAL 702138M16x1,5332.354121019242814

20.25 €

1 4 Days Stainless steel81.4305-not hardenedred RAL 302038M16x1,5332.354121019242814

33.70 €

1 4 Days Stainless steel101.4305-not hardenedblack grey RAL 7021410M20x1,5332.861151222303215

33.70 €

1 4 Days Stainless steel101.4305-not hardenedred RAL 3020410M20x1,5332.861151222303215

14.36 €

1 4 Days Stainless steel3.51.4305-not hardenedblack grey RAL 702193M6x0,75140.825.565810104

14.36 €

1 4 Days Stainless steel3.51.4305-not hardenedred RAL 302093M6x0,75140.825.565810104

8.06 €

1 4 Days Steel41.40345.8hardenedblack grey RAL 702104M8x118129.5661013124

8.06 €

1 4 Days Steel41.40345.8hardenedred RAL 302004M8x118129.5661013124

7.69 €

1 4 Days Steel51.40345.8hardenedblack grey RAL 702115M10x1211.334.5871317125

7.69 €

1 4 Days Steel51.40345.8hardenedred RAL 302015M10x1211.334.5871317125

8.48 €

1 4 Days Steel61.40345.8hardenedblack grey RAL 702126M12x1,5251.841.71081419146

8.48 €

1 4 Days Steel61.40345.8hardenedred RAL 302026M12x1,5251.841.71081419146

10.64 €

1 4 Days Steel81.40345.8hardenedblack grey RAL 702138M16x1,5332.354121019242814

10.64 €

1 4 Days Steel81.40345.8hardenedred RAL 302038M16x1,5332.354121019242814

16.00 €

1 4 Days Steel101.40345.8hardenedblack grey RAL 7021410M20x1,5332.861151222303215

16.00 €

1 4 Days Steel101.40345.8hardenedred RAL 3020410M20x1,5332.861151222303215

8.45 €

1 4 Days Steel3.51.40345.8hardenedblack grey RAL 702193M6x0,75140.825.565810104

8.45 €

1 4 Days Steel3.51.40345.8hardenedred RAL 302093M6x0,75140.825.565810104

Loading...

  1. 1

Basic information

Component material Thermoplastic Form B

Tech Support