Indexing plungers, short version, Form C (K0631) (K0631.7004)

Indexing plungers, short version, Form C (K0631) K0631.7004

Product Details:

Manufacturer part number: K0631.7004

Brand: KIPP

Price: 10.28

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 4 mm

Steel code: 1.4034

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0631.7004

Part Number
K0631.7004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Component colour Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

10.28 €

1 4 Days Steel41.40345.8hardenedblack grey RAL 702104M8x118129.56610124

Loading...

  1. 1

Basic information

Component material Thermoplastic Form C

This page is Indexing plungers, short version, Form C (K0631), part number K0631.7004.
You can find the detail information about specifications and dimensions on part number K0631.7004.

Variation of this product

Part Number
K0631.1710584
K0631.17206
K0631.1720684
K0631.700484
K0631.7105
K0631.710584
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Component colour Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

14.32 €

1 4 Days Stainless steel51.4305-not hardenedred RAL 302015M10x1211.334.58713125

16.49 €

1 4 Days Stainless steel61.4305-not hardenedblack grey RAL 702126M12x1,5251.841.710814146

16.49 €

1 4 Days Stainless steel61.4305-not hardenedred RAL 302026M12x1,5251.841.710814146

10.28 €

1 4 Days Steel41.40345.8hardenedred RAL 302004M8x118129.56610124

9.79 €

1 4 Days Steel51.40345.8hardenedblack grey RAL 702115M10x1211.334.58713125

9.79 €

1 4 Days Steel51.40345.8hardenedred RAL 302015M10x1211.334.58713125

Tech Support