Indexing plungers, short version, Form D (K0631) (K0631.8004)

Indexing plungers, short version, Form D (K0631) K0631.8004

Product Details:

Manufacturer part number: K0631.8004

Brand: KIPP

Price: 10.42

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 4 mm

Steel code: 1.4034

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0631.8004

Part Number
K0631.8004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Component colour Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

10.42 €

1 4 Days Steel41.40345.8hardenedblack grey RAL 702104M8x118129.5661013124

Loading...

  1. 1

Basic information

Component material Thermoplastic Form D

This page is Indexing plungers, short version, Form D (K0631), part number K0631.8004.
You can find the detail information about specifications and dimensions on part number K0631.8004.

Variation of this product

Part Number
K0631.1810584
K0631.18206
K0631.1820684
K0631.800484
K0631.8105
K0631.810584
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Component colour Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

14.46 €

1 4 Days Stainless steel51.4305-not hardenedred RAL 302015M10x1211.334.5871317125

17.01 €

1 4 Days Stainless steel61.4305-not hardenedblack grey RAL 702126M12x1,5251.841.71081419146

17.01 €

1 4 Days Stainless steel61.4305-not hardenedred RAL 302026M12x1,5251.841.71081419146

10.42 €

1 4 Days Steel41.40345.8hardenedred RAL 302004M8x118129.5661013124

9.90 €

1 4 Days Steel51.40345.8hardenedblack grey RAL 702115M10x1211.334.5871317125

9.90 €

1 4 Days Steel51.40345.8hardenedred RAL 302015M10x1211.334.5871317125

Tech Support