Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0345.1903
Part Number
|
---|
K0345.1903 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Stroke S (mm) | Steel code | Grade | Surface finish body | Size | D=pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | Order No. screw-in washer | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.41 € | 1 | 4 Days | Steel | 3.5 | - | 5.8 | hardened | 9 | 3 | M6x0,75 | M2 | 0.8 | 24 | 17 | 3.5 | 03094-99 | 10 | 4.5 |
Loading...
Form | J |
---|
This page is Locking bolts without collar form J (K0345), part number K0345.1903.
You can find the detail information about specifications and dimensions on part number K0345.1903.
Configure
Basic Attributes
Steel code
Type
Body Material
Stroke S(mm)
Grade
Surface finish body
Size
D=pin diameter(mm)
D1=Thread
D2(mm)
Fx30°(mm)
L=Length(mm)
L1(mm)
L2(mm)
Order No. screw-in washer
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0345.01004 |
K0345.01105 |
K0345.01206 |
K0345.01308 |
K0345.01410 |
K0345.01412 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Body Material | Stroke S (mm) | Steel code | Grade | Surface finish body | Size | D=pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | Order No. screw-in washer | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.94 € | 1 | 4 Days | Stainless Steel | 4 | 1.4034 | - | hardened | 0 | 4 | M8x1 | M3 | 1 | 32 | 21 | 7 | 03094-90 | 12 | 6 | ||
9.38 € | 1 | 4 Days | Stainless Steel | 5 | 1.4034 | - | hardened | 1 | 5 | M10x1 | M4 | 1.3 | 37 | 24 | 8 | 03094-91 | 12 | 5 | ||
11.25 € | 1 | 4 Days | Stainless Steel | 6 | 1.4034 | - | hardened | 2 | 6 | M12x1,5 | M6 | 1.8 | 42 | 28 | 8 | 03094-92 | 14 | 6 | ||
12.73 € | 1 | 4 Days | Stainless Steel | 8 | 1.4034 | - | hardened | 3 | 8 | M16x1,5 | M8 | 2.3 | 56 | 36 | 12 | 03094-93 | 35 | 15 | ||
20.06 € | 1 | 4 Days | Stainless Steel | 10 | 1.4034 | - | hardened | 4 | 10 | M20x1,5 | M8 | 2.8 | 62 | 40 | 12 | 03094-94 | 34 | 15 | ||
22.07 € | 1 | 4 Days | Stainless Steel | 12 | 1.4034 | - | hardened | 4 | 12 | M20x1,5 | M8 | 2.8 | 66 | 42 | 12 | 03094-94 | 39 | 15 |