Precision indexing plungers with straight indexing pin, Form A, standard (K0361) (K0361.016)

Precision indexing plungers with straight indexing pin, Form A, standard (K0361) K0361.016

Product Details:

Manufacturer part number: K0361.016

Brand: KIPP

Price: 97.15

Delivery time: 4 Days


Technical Data:

D=pin diameter: 16 mm

D1=Outside diameter: 25 mm

D2: 28 mm

D3: 40 mm

L=Length: 106.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0361.016

Part Number
K0361.016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=pin diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
L6
(mm)
Internal thread grip ball Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

97.15 €

1 4 Days 16252840106.541.5342M105020

Loading...

  1. 1

Basic information

Body Material Steel Stroke S(mm) 10 Surface finish body hardened
Component material Thermoplastic Component colour black grey RAL 7021 Form A
L3(mm) 13

This page is Precision indexing plungers with straight indexing pin, Form A, standard (K0361), part number K0361.016.
You can find the detail information about specifications and dimensions on part number K0361.016.

Variation of this product

Part Number
K0361.010
K0361.012
K0361.020
K0361.025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=pin diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
L6
(mm)
Internal thread grip ball Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

76.23 €

1 4 Days 1016192579252.531M63015

84.47 €

1 4 Days 122023329133335M83515

109.68 €

1 4 Days 20303340114.541.5350M106336

125.25 €

1 4 Days 2538425013451360M107320

Tech Support