Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0359.010
Part Number
|
---|
K0359.010 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=pin diameter (mm) | D1=Outside diameter (mm) | D2 (mm) | D3 (mm) | L=Length (mm) | L1 (mm) | L5 (mm) | L6 (mm) | Internal thread grip ball | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.77 € | 1 | 4 Days | 10 | 16 | 19 | 25 | 75 | 25 | 2.5 | 31 | M6 | 29 | 19 |
Loading...
Body Material | Steel | Stroke S(mm) | 6 | Surface finish body | hardened and ground |
---|---|---|---|---|---|
Component material | Thermoplastic | Component colour | black grey RAL 7021 | Form | A |
L3(mm) | 13 |
This page is Precision indexing plungers with tapered indexing pin, Form A, standard (K0359), part number K0359.010.
You can find the detail information about specifications and dimensions on part number K0359.010.
Configure
Basic Attributes
Type
D=pin diameter(mm)
D1=Outside diameter(mm)
D2(mm)
D3(mm)
L=Length(mm)
L1(mm)
L5(mm)
L6(mm)
Internal thread grip ball
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0359.012 |
K0359.016 |
K0359.020 |
K0359.025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=pin diameter (mm) | D1=Outside diameter (mm) | D2 (mm) | D3 (mm) | L=Length (mm) | L1 (mm) | L5 (mm) | L6 (mm) | Internal thread grip ball | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
97.80 € | 1 | 4 Days | 12 | 20 | 23 | 32 | 87 | 33 | 3 | 35 | M8 | 35 | 22 | ||
112.50 € | 1 | 4 Days | 16 | 25 | 28 | 40 | 102.5 | 41.5 | 3 | 42 | M10 | 50 | 30 | ||
128.00 € | 1 | 4 Days | 20 | 30 | 33 | 40 | 110.5 | 41.5 | 3 | 50 | M10 | 63 | 46 | ||
146.28 € | 1 | 4 Days | 25 | 38 | 42 | 50 | 130 | 51 | 3 | 60 | M10 | 73 | 39 |