Precision indexing plungers with tapered indexing pin, Form B, lockable (K0359) (K0359.112)

Precision indexing plungers with tapered indexing pin, Form B, lockable (K0359) K0359.112

Product Details:

Manufacturer part number: K0359.112

Brand: KIPP

Price: 104.21

Delivery time: 4 Days


Technical Data:

D=pin diameter: 12 mm

D1=Outside diameter: 20 mm

D2: 23 mm

D3: 32 mm

L=Length: 87 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0359.112

Part Number
K0359.112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=pin diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
L6
(mm)
Internal thread grip ball Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

104.21 €

1 4 Days 12202332873340.5335M83522

Loading...

  1. 1

Basic information

Body Material Steel Stroke S(mm) 6 Surface finish body hardened and ground
Component material Thermoplastic Component colour black grey RAL 7021 Form B
L3(mm) 13

This page is Precision indexing plungers with tapered indexing pin, Form B, lockable (K0359), part number K0359.112.
You can find the detail information about specifications and dimensions on part number K0359.112.

Variation of this product

Part Number
K0359.110
K0359.116
K0359.120
K0359.125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=pin diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
L6
(mm)
Internal thread grip ball Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

92.63 €

1 4 Days 10161925752530.52.531M62919

119.85 €

1 4 Days 16252840102.541.549342M105030

137.13 €

1 4 Days 20303340110.541.549350M106346

161.82 €

1 4 Days 253842501305158.5360M107339

Tech Support