Cam levers single (K0008) (K0008.08)

Cam levers single (K0008) K0008.08

Product Details:

Manufacturer part number: K0008.08

Brand: KIPP

Price: 34.34

Delivery time: 4 Days


Technical Data:

B: 9 mm

D=Fastening hole: 8 mm

D1: 25 mm

H: 28.2 mm

H1: 18.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0008.08

Part Number
K0008.08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D=Fastening hole
(mm)
D1
(mm)
H
(mm)
H1
(mm)
L=Handle length
(mm)
L1
(mm)
R
(mm)
R1
(mm)

34.34 €

1 4 Days 982528.218.7104±214.917.219.2

Loading...

  1. 1

Basic information

Main Body Material Other Main material High carbon steel Surface finish body tempered, black oxidised

This page is Cam levers single (K0008), part number K0008.08.
You can find the detail information about specifications and dimensions on part number K0008.08.

Variation of this product

Part Number
K0008.10
K0008.12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D=Fastening hole
(mm)
D1
(mm)
H
(mm)
H1
(mm)
L=Handle length
(mm)
L1
(mm)
R
(mm)
R1
(mm)

43.08 €

1 4 Days 12103034.823.3123±218.621.524

56.51 €

1 4 Days 14123043.830.3146±324.32831.2

Tech Support