Cam levers stainless steel with internal thread, thrust washer stainless steel (K0645)

Cam levers stainless steel with internal thread, thrust washer stainless steel (K0645)
· Cam levers can be used to clamp workpieces quickly and torque-free

· Advantage: workpiece needs no further securing

· Application fields: machine and assembly construction, rehabilitation and medical technology, foodstuff industry

· No clamping force losses due possible creep tendency

· Versions: electropolished or abrasive blasted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0645.0541004
K0645.0541005
K0645.0541304
K0645.0541305
K0645.1541005
K0645.1541006
K0645.1541305
K0645.1541306
K0645.2541008
K0645.2541308
K0645.9541003
K0645.9541004
K0645.9541303
K0645.9541304
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rotating Radius R
(mm)
Surface finish body Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

15.48 €

1 4 Days 52.3electropolished052.359.11813M415.4811.417.22.51001

15.48 €

1 4 Days 52.3electropolished052.359.11813M515.4811.417.22.51001

13.96 €

1 4 Days 52.3blasted052.359.11813M415.4811.417.22.51001

13.96 €

1 4 Days 52.3blasted052.359.11813M515.4811.417.22.51001

18.24 €

1 4 Days 70.4electropolished170.479.221.515M518914.72241201.2

18.24 €

1 4 Days 70.4electropolished170.479.221.515M618914.72241201.2

16.43 €

1 4 Days 70.4blasted170.479.221.515M518914.72241201.2

16.43 €

1 4 Days 70.4blasted170.479.221.515M618914.72241201.2

25.28 €

1 4 Days 96electropolished29610833.324M8271118.328.883501.5

22.75 €

1 4 Days 96blasted29610833.324M8271118.328.883501.5

14.58 €

1 4 Days 36.2electropolished936.241.714.411.5M3126913.51.5901

14.58 €

1 4 Days 36.2electropolished936.241.714.411.5M4126913.51.5901

13.12 €

1 4 Days 36.2blasted936.241.714.411.5M3126913.51.5901

13.12 €

1 4 Days 36.2blasted936.241.714.411.5M4126913.51.5901

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Steel code 1.4308 Component material Stainless steel

Tech Support