Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0118.121112X12
Part Number
|
---|
K0118.121112X12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Size | A (mm) | A1=Handle length (mm) | B=Width (mm) | B1 (mm) | D (mm) | D1 (mm) | H (mm) | H1=Height (mm) | H2 (mm) | H3 (mm) | SW (mm) | Clamping force ca., clamp bore (no permanent load) (N) | Clamping force ca., plate clamping (no permanent load) (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.23 € | 1 | 4 Days | 71.5 | 1 | 71.5 | 79.6 | 22 | 16 | 12 | 18.1 | 14 | 23.2 | 12.85 | 12 | 10 | 100 | 50 |
Loading...
Main Body Material | Polyamide | Main colour | black | Component material | Stainless steel |
---|
This page is Cam levers with elastomer lock (K0118), part number K0118.121112X12.
You can find the detail information about specifications and dimensions on part number K0118.121112X12.
Configure
Basic Attributes
Type
Rotating Radius R(mm)
Size
A(mm)
A1=Handle length(mm)
B=Width(mm)
B1(mm)
D(mm)
D1(mm)
H(mm)
H1=Height(mm)
H2(mm)
H3(mm)
SW(mm)
Clamping force ca., clamp bore (no permanent load)(N)
Clamping force ca., plate clamping (no permanent load)(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0118.121114X12 |
K0118.221116X20 |
K0118.221118X20 |
K0118.221120X20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rotating Radius R (mm) | Size | A (mm) | A1=Handle length (mm) | B=Width (mm) | B1 (mm) | D (mm) | D1 (mm) | H (mm) | H1=Height (mm) | H2 (mm) | H3 (mm) | SW (mm) | Clamping force ca., clamp bore (no permanent load) (N) | Clamping force ca., plate clamping (no permanent load) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.23 € | 1 | 4 Days | 71.5 | 1 | 71.5 | 79.6 | 22 | 16 | 14 | 18.1 | 14 | 23.2 | 12.85 | 12 | 10 | 150 | 60 | ||
16.45 € | 1 | 4 Days | 99.9 | 2 | 99.9 | 110 | 33 | 24 | 16 | 27.1 | 16.2 | 27.8 | 14.7 | 20 | 13 | 350 | 60 | ||
16.45 € | 1 | 4 Days | 99.9 | 2 | 99.9 | 110 | 33 | 24 | 18 | 27.1 | 16.2 | 27.8 | 14.7 | 20 | 13 | 350 | 100 | ||
17.47 € | 1 | 4 Days | 99.9 | 2 | 99.9 | 110 | 33 | 24 | 20 | 27.1 | 16.2 | 27.8 | 14.7 | 20 | 16 | 350 | 100 |