Cam levers with external thread (K0005)

Cam levers with external thread (K0005)
· Cam levers can be used to clamp workpieces quickly and torque-free

· Advantage: workpiece needs no further securing

· Application fields: machine and assembly construction, rehabilitation and medical technology

· Steel or stainless steel version

· Colours: black or ruby red

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0005.0501104X15
K0005.0501104X20
K0005.0501104X30
K0005.0501105X20
K0005.0501105X30
K0005.0501105X40
K0005.0501105X50
K0005.0501404X15
K0005.0501404X20
K0005.0501404X30
K0005.0501405X20
K0005.0501405X30
K0005.0501405X40
K0005.0501405X50
K0005.0511104X15
K0005.0511104X20
K0005.0511104X30
K0005.0511105X20
K0005.0511105X30
K0005.0511105X40
K0005.0511105X50
K0005.0511404X15
K0005.0511404X20
K0005.0511404X30
K0005.0511405X20
K0005.0511405X30
K0005.0511405X40
K0005.0511405X50
K0005.1501105X20
K0005.1501105X30
K0005.1501105X40
K0005.1501105X50
K0005.1501106X20
K0005.1501106X30
K0005.1501106X40
K0005.1501106X50
K0005.1501405X20
K0005.1501405X30
K0005.1501405X40
K0005.1501405X50
K0005.1501406X20
K0005.1501406X30
K0005.1501406X40
K0005.1501406X50
K0005.1511105X20
K0005.1511105X30
K0005.1511105X40
K0005.1511105X50
K0005.1511106X20
K0005.1511106X30
K0005.1511106X40
K0005.1511106X50
K0005.1511405X20
K0005.1511405X30
K0005.1511405X40
K0005.1511405X50
K0005.1511406X20
K0005.1511406X30
K0005.1511406X40
K0005.1511406X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rotating Radius R
(mm)
Main colour Component material Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
L=thread length
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

7.12 €

1 4 Days 52.3blackSteel052.359.11813M415.4811.217152.51001

7.12 €

1 4 Days 52.3blackSteel052.359.11813M415.4811.217202.51001

7.12 €

1 4 Days 52.3blackSteel052.359.11813M415.4811.217302.51001

7.12 €

1 4 Days 52.3blackSteel052.359.11813M515.4811.217202.51001

7.12 €

1 4 Days 52.3blackSteel052.359.11813M515.4811.217302.51001

7.62 €

1 4 Days 52.3blackSteel052.359.11813M515.4811.217402.51001

7.62 €

1 4 Days 52.3blackSteel052.359.11813M515.4811.217502.51001

7.12 €

1 4 Days 52.3ruby redSteel052.359.11813M415.4811.217152.51001

7.12 €

1 4 Days 52.3ruby redSteel052.359.11813M415.4811.217202.51001

7.12 €

1 4 Days 52.3ruby redSteel052.359.11813M415.4811.217302.51001

7.12 €

1 4 Days 52.3ruby redSteel052.359.11813M515.4811.217202.51001

7.12 €

1 4 Days 52.3ruby redSteel052.359.11813M515.4811.217302.51001

7.62 €

1 4 Days 52.3ruby redSteel052.359.11813M515.4811.217402.51001

7.62 €

1 4 Days 52.3ruby redSteel052.359.11813M515.4811.217502.51001

10.21 €

1 4 Days 52.3blackStainless steel052.359.11813M415.4811.217152.51001

10.21 €

1 4 Days 52.3blackStainless steel052.359.11813M415.4811.217202.51001

10.21 €

1 4 Days 52.3blackStainless steel052.359.11813M415.4811.217302.51001

10.21 €

1 4 Days 52.3blackStainless steel052.359.11813M515.4811.217202.51001

10.21 €

1 4 Days 52.3blackStainless steel052.359.11813M515.4811.217302.51001

10.94 €

1 4 Days 52.3blackStainless steel052.359.11813M515.4811.217402.51001

10.94 €

1 4 Days 52.3blackStainless steel052.359.11813M515.4811.217502.51001

10.21 €

1 4 Days 52.3ruby redStainless steel052.359.11813M415.4811.217152.51001

10.21 €

1 4 Days 52.3ruby redStainless steel052.359.11813M415.4811.217202.51001

10.21 €

1 4 Days 52.3ruby redStainless steel052.359.11813M415.4811.217302.51001

10.21 €

1 4 Days 52.3ruby redStainless steel052.359.11813M515.4811.217202.51001

10.21 €

1 4 Days 52.3ruby redStainless steel052.359.11813M515.4811.217302.51001

10.94 €

1 4 Days 52.3ruby redStainless steel052.359.11813M515.4811.217402.51001

10.94 €

1 4 Days 52.3ruby redStainless steel052.359.11813M515.4811.217502.51001

7.54 €

1 4 Days 70.4blackSteel170.479.221.515M518.1914.5222041201.2

7.54 €

1 4 Days 70.4blackSteel170.479.221.515M518.1914.5223041201.2

8.03 €

1 4 Days 70.4blackSteel170.479.221.515M518.1914.5224041201.2

8.03 €

1 4 Days 70.4blackSteel170.479.221.515M518.1914.5225041201.2

7.54 €

1 4 Days 70.4blackSteel170.479.221.515M618.1914.5222041201.2

7.54 €

1 4 Days 70.4blackSteel170.479.221.515M618.1914.5223041201.2

8.03 €

1 4 Days 70.4blackSteel170.479.221.515M618.1914.5224041201.2

8.03 €

1 4 Days 70.4blackSteel170.479.221.515M618.1914.5225041201.2

7.54 €

1 4 Days 70.4ruby redSteel170.479.221.515M518.1914.5222041201.2

7.54 €

1 4 Days 70.4ruby redSteel170.479.221.515M518.1914.5223041201.2

8.03 €

1 4 Days 70.4ruby redSteel170.479.221.515M518.1914.5224041201.2

8.03 €

1 4 Days 70.4ruby redSteel170.479.221.515M518.1914.5225041201.2

7.54 €

1 4 Days 70.4ruby redSteel170.479.221.515M618.1914.5222041201.2

7.54 €

1 4 Days 70.4ruby redSteel170.479.221.515M618.1914.5223041201.2

8.03 €

1 4 Days 70.4ruby redSteel170.479.221.515M618.1914.5224041201.2

8.03 €

1 4 Days 70.4ruby redSteel170.479.221.515M618.1914.5225041201.2

10.75 €

1 4 Days 70.4blackStainless steel170.479.221.515M518.1914.5222041201.2

10.75 €

1 4 Days 70.4blackStainless steel170.479.221.515M518.1914.5223041201.2

11.50 €

1 4 Days 70.4blackStainless steel170.479.221.515M518.1914.5224041201.2

11.50 €

1 4 Days 70.4blackStainless steel170.479.221.515M518.1914.5225041201.2

10.75 €

1 4 Days 70.4blackStainless steel170.479.221.515M618.1914.5222041201.2

10.75 €

1 4 Days 70.4blackStainless steel170.479.221.515M618.1914.5223041201.2

11.50 €

1 4 Days 70.4blackStainless steel170.479.221.515M618.1914.5224041201.2

11.50 €

1 4 Days 70.4blackStainless steel170.479.221.515M618.1914.5225041201.2

10.75 €

1 4 Days 70.4ruby redStainless steel170.479.221.515M518.1914.5222041201.2

10.75 €

1 4 Days 70.4ruby redStainless steel170.479.221.515M518.1914.5223041201.2

11.50 €

1 4 Days 70.4ruby redStainless steel170.479.221.515M518.1914.5224041201.2

11.50 €

1 4 Days 70.4ruby redStainless steel170.479.221.515M518.1914.5225041201.2

10.75 €

1 4 Days 70.4ruby redStainless steel170.479.221.515M618.1914.5222041201.2

10.75 €

1 4 Days 70.4ruby redStainless steel170.479.221.515M618.1914.5223041201.2

11.50 €

1 4 Days 70.4ruby redStainless steel170.479.221.515M618.1914.5224041201.2

11.50 €

1 4 Days 70.4ruby redStainless steel170.479.221.515M618.1914.5225041201.2

Loading...

Basic information

Main Body Material Aluminum Surface finish body powder-coated

Tech Support