Cam levers with external thread stainless steel (K0645) (K0645.0512004X30)

Cam levers with external thread stainless steel (K0645) K0645.0512004X30

Product Details:

Manufacturer part number: K0645.0512004X30

Brand: KIPP

Price: 15.26

Delivery time: 4 Days


Technical Data:

A=Handle length: 52.3 mm

Surface finish body: electropolished

Size: 0

A=Handle length: 52.3 mm

A1=Handle length: 59.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0645.0512004X30

Part Number
K0645.0512004X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Surface finish body Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
L=thread length
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

15.26 €

1 4 Days 52.3electropolished052.359.11813M415.4811.217302.51001

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Steel code 1.4308 Component material Stainless steel

This page is Cam levers with external thread stainless steel (K0645), part number K0645.0512004X30.
You can find the detail information about specifications and dimensions on part number K0645.0512004X30.

Variation of this product

Part Number
K0645.0512004X15
K0645.0512004X20
K0645.0512005X20
K0645.0512005X30
K0645.0512005X40
K0645.0512005X50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Surface finish body Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
L=thread length
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

15.26 €

1 4 Days 52.3electropolished052.359.11813M415.4811.217152.51001

15.26 €

1 4 Days 52.3electropolished052.359.11813M415.4811.217202.51001

15.26 €

1 4 Days 52.3electropolished052.359.11813M515.4811.217202.51001

15.26 €

1 4 Days 52.3electropolished052.359.11813M515.4811.217302.51001

15.84 €

1 4 Days 52.3electropolished052.359.11813M515.4811.217402.51001

15.84 €

1 4 Days 52.3electropolished052.359.11813M515.4811.217502.51001

Tech Support