Cam levers with internal thread (K0005)

Cam levers with internal thread (K0005)
· Cam levers can be used to clamp workpieces quickly and torque-free

· Advantage: workpiece needs no further securing

· Application fields: machine and assembly construction, rehabilitation and medical technology

· Steel or stainless steel version

· Colours: black or ruby red

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0005.0501104
K0005.0501105
K0005.0501404
K0005.0501405
K0005.0511104
K0005.0511105
K0005.0511404
K0005.0511405
K0005.1501105
K0005.1501106
K0005.1501405
K0005.1501406
K0005.1511105
K0005.1511106
K0005.1511405
K0005.1511406
K0005.2501108
K0005.2501408
K0005.2511108
K0005.2511408
K0005.9501103
K0005.9501104
K0005.9501403
K0005.9501404
K0005.9511103
K0005.9511104
K0005.9511403
K0005.9511404
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rotating Radius R
(mm)
Main colour Component material Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

6.72 €

1 4 Days 52.3blackSteel052.359.11813M415.4811.2172.51001

6.72 €

1 4 Days 52.3blackSteel052.359.11813M515.4811.2172.51001

6.72 €

1 4 Days 52.3ruby redSteel052.359.11813M415.4811.2172.51001

6.72 €

1 4 Days 52.3ruby redSteel052.359.11813M515.4811.2172.51001

9.58 €

1 4 Days 52.3blackStainless steel052.359.11813M415.4811.2172.51001

9.58 €

1 4 Days 52.3blackStainless steel052.359.11813M515.4811.2172.51001

9.58 €

1 4 Days 52.3ruby redStainless steel052.359.11813M415.4811.2172.51001

9.58 €

1 4 Days 52.3ruby redStainless steel052.359.11813M515.4811.2172.51001

7.07 €

1 4 Days 70.4blackSteel170.479.221.515M518.1914.52241201.2

7.07 €

1 4 Days 70.4blackSteel170.479.221.515M618.1914.52241201.2

7.07 €

1 4 Days 70.4ruby redSteel170.479.221.515M518.1914.52241201.2

7.07 €

1 4 Days 70.4ruby redSteel170.479.221.515M618.1914.52241201.2

10.12 €

1 4 Days 70.4blackStainless steel170.479.221.515M518.1914.52241201.2

10.12 €

1 4 Days 70.4blackStainless steel170.479.221.515M618.1914.52241201.2

10.12 €

1 4 Days 70.4ruby redStainless steel170.479.221.515M518.1914.52241201.2

10.12 €

1 4 Days 70.4ruby redStainless steel170.479.221.515M618.1914.52241201.2

7.73 €

1 4 Days 96blackSteel29610833.324M827.1111828.583501.5

7.73 €

1 4 Days 96ruby redSteel29610833.324M827.1111828.583501.5

11.07 €

1 4 Days 96blackStainless steel29610833.324M827.1111828.583501.5

11.07 €

1 4 Days 96ruby redStainless steel29610833.324M827.1111828.583501.5

6.38 €

1 4 Days 36.2blackSteel936.241.714.411.5M31269131.5901

6.38 €

1 4 Days 36.2blackSteel936.241.714.411.5M41269131.5901

6.38 €

1 4 Days 36.2ruby redSteel936.241.714.411.5M31269131.5901

6.38 €

1 4 Days 36.2ruby redSteel936.241.714.411.5M41269131.5901

9.10 €

1 4 Days 36.2blackStainless steel936.241.714.411.5M31269131.5901

9.10 €

1 4 Days 36.2blackStainless steel936.241.714.411.5M41269131.5901

9.10 €

1 4 Days 36.2ruby redStainless steel936.241.714.411.5M31269131.5901

9.10 €

1 4 Days 36.2ruby redStainless steel936.241.714.411.5M41269131.5901

Loading...

  1. 1

Basic information

Main Body Material Aluminum Surface finish body powder-coated

Tech Support