Manufacturer part number: K0751.121107X6
Brand: KIPP
Price: 16.82 €
Delivery time: 4 Days
X (Material thickness): 5.9 - 6.3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0751.121107X6
A=Handle length(mm) | 71.5 | Main Body Material | Polyamide | Main colour | black |
---|---|---|---|---|---|
Component material | Steel | A(mm) | 71.5 | A1=Handle length(mm) | 79.6 |
B=Width(mm) | 22 | H(mm) | 14 | H1=Height(mm) | 23.4 |
Clamping force ca.(N) | 500 |
This page is Cam levers with quick lock (K0751), part number K0751.121107X6.
You can find the detail information about specifications and dimensions on part number K0751.121107X6.
Part Number |
---|
K0751.121107X2 |
K0751.121107X4 |
K0751.121107X8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | X (Material thickness) (mm) |
---|---|---|---|---|---|
16.40 € | 1 | 4 Days | 1.9 - 2.3 | ||
16.59 € | 1 | 4 Days | 3.9 - 4.3 | ||
17.07 € | 1 | 4 Days | 7.9 - 8.3 |