Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0780.12081X20
Part Number
|
---|
K0780.12081X20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Size | X=thread | A=Handle length (mm) | A1 (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.68 € | 1 | 4 Days | 65 | 2 | M8 | 65 | 75 | 9.5 | 13.5 | 18 | 19.5 | 5.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 20 | 20 |
Loading...
Main Body Material | Other | Main material | Plastic | Main colour | black grey RAL 7021 |
---|---|---|---|---|---|
Component material | Pin brass | Form | A |
This page is Clamping lever with thrust pad, Form A, thrust pin brass (K0780), part number K0780.12081X20.
You can find the detail information about specifications and dimensions on part number K0780.12081X20.
Configure
Basic Attributes
Type
Rotating Radius R(mm)
Size
X=thread
A=Handle length(mm)
A1(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
D3(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
L=thread length(mm)
No. of teeth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0780.11051X50 |
K0780.11061X20 |
K0780.11061X30 |
K0780.12081X30 |
K0780.12081X40 |
K0780.12081X50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rotating Radius R (mm) | Size | X=thread | A=Handle length (mm) | A1 (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.38 € | 1 | 4 Days | 40 | 1 | M5 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 3 | 24.5 | 4 | 15 | 30 | 33.5 | 50 | 16 | ||
5.87 € | 1 | 4 Days | 40 | 1 | M6 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 4 | 24.5 | 4 | 15 | 30 | 33.5 | 20 | 16 | ||
5.87 € | 1 | 4 Days | 40 | 1 | M6 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 4 | 24.5 | 4 | 15 | 30 | 33.5 | 30 | 16 | ||
6.68 € | 1 | 4 Days | 65 | 2 | M8 | 65 | 75 | 9.5 | 13.5 | 18 | 19.5 | 5.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 30 | 20 | ||
7.21 € | 1 | 4 Days | 65 | 2 | M8 | 65 | 75 | 9.5 | 13.5 | 18 | 19.5 | 5.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 40 | 20 | ||
7.21 € | 1 | 4 Days | 65 | 2 | M8 | 65 | 75 | 9.5 | 13.5 | 18 | 19.5 | 5.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 50 | 20 |