Clamping lever with thrust pad, Form B, thrust pin POM (K0780) (Part Numbers - CAD Download)

Clamping lever with thrust pad, Form B, thrust pin POM (K0780)
· Clamping with a thrust pin

· Optimum clamping for versatile applications

· Application fields: machine, plant and fixture construction, camera tripods

· Enables gentle clamping on sensitive surfaces

· A pin with a choice of ends (ball for uneven faces, point for increased force on the workpiece or half-dog point) ensures optimum clamping

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0780.21051X20
K0780.21051X30
K0780.21051X40
K0780.21051X50
K0780.21061X20
K0780.21061X30
K0780.21061X40
K0780.21061X50
K0780.22061X20
K0780.22061X30
K0780.22061X40
K0780.22061X50
K0780.22061X60
K0780.22081X20
K0780.22081X30
K0780.22081X40
K0780.22081X50
K0780.22081X60
K0780.22101X20
K0780.22101X30
K0780.22101X40
K0780.22101X50
K0780.22101X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

5.87 €

1 4 Days 401M540477.5101314.5324.54153033.520.516

5.87 €

1 4 Days 401M540477.5101314.5324.54153033.530.516

6.38 €

1 4 Days 401M540477.5101314.5324.54153033.540.516

6.38 €

1 4 Days 401M540477.5101314.5324.54153033.550.516

5.87 €

1 4 Days 401M640477.5101314.53.524.54153033.519.816

5.87 €

1 4 Days 401M640477.5101314.53.524.54153033.529.816

6.38 €

1 4 Days 401M640477.5101314.53.524.54153033.539.816

6.38 €

1 4 Days 401M640477.5101314.53.524.54153033.549.816

6.68 €

1 4 Days 652M665759.513.51819.53.528.56.517.541.545.519.820

6.68 €

1 4 Days 652M665759.513.51819.53.528.56.517.541.545.529.820

7.21 €

1 4 Days 652M665759.513.51819.53.528.56.517.541.545.539.820

7.21 €

1 4 Days 652M665759.513.51819.53.528.56.517.541.545.549.820

7.21 €

1 4 Days 652M665759.513.51819.53.528.56.517.541.545.559.820

6.68 €

1 4 Days 652M865759.513.51819.5528.56.517.541.545.519.620

6.68 €

1 4 Days 652M865759.513.51819.5528.56.517.541.545.529.620

7.21 €

1 4 Days 652M865759.513.51819.5528.56.517.541.545.539.620

7.21 €

1 4 Days 652M865759.513.51819.5528.56.517.541.545.549.620

7.21 €

1 4 Days 652M865759.513.51819.5528.56.517.541.545.559.620

6.68 €

1 4 Days 652M1065759.513.51819.56.528.56.517.541.545.519.920

6.68 €

1 4 Days 652M1065759.513.51819.56.528.56.517.541.545.529.920

7.21 €

1 4 Days 652M1065759.513.51819.56.528.56.517.541.545.539.920

7.21 €

1 4 Days 652M1065759.513.51819.56.528.56.517.541.545.549.920

7.21 €

1 4 Days 652M1065759.513.51819.56.528.56.517.541.545.559.920

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Main colour black grey RAL 7021
Component material Pin POM Form B

Tech Support