Clamping lever with thrust pad, Form C, with ball (K0780)

Clamping lever with thrust pad, Form C, with ball (K0780)
· Clamping with a thrust pin

· Optimum clamping for versatile applications

· Application fields: machine, plant and fixture construction, camera tripods

· Enables gentle clamping on sensitive surfaces

· A pin with a choice of ends (ball for uneven faces, point for increased force on the workpiece or half-dog point) ensures optimum clamping

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0780.31051X20
K0780.31051X30
K0780.31051X40
K0780.31051X50
K0780.31061X20
K0780.31061X30
K0780.31061X40
K0780.31061X50
K0780.32061X20
K0780.32061X30
K0780.32061X40
K0780.32061X50
K0780.32061X60
K0780.32081X20
K0780.32081X30
K0780.32081X40
K0780.32081X50
K0780.32081X60
K0780.32101X20
K0780.32101X30
K0780.32101X40
K0780.32101X50
K0780.32101X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rotating Radius R
(mm)
Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
Ball Ø
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

6.44 €

1 4 Days 401M540477.53101314.524.54153033.519.516

6.44 €

1 4 Days 401M540477.53101314.524.54153033.529.516

7.04 €

1 4 Days 401M540477.53101314.524.54153033.539.516

7.04 €

1 4 Days 401M540477.53101314.524.54153033.549.516

6.44 €

1 4 Days 401M640477.54101314.524.54153033.519.316

6.44 €

1 4 Days 401M640477.54101314.524.54153033.529.316

7.04 €

1 4 Days 401M640477.54101314.524.54153033.539.316

7.04 €

1 4 Days 401M640477.54101314.524.54153033.549.316

7.35 €

1 4 Days 652M665759.5413.51819.528.56.517.541.545.519.320

7.35 €

1 4 Days 652M665759.5413.51819.528.56.517.541.545.529.320

7.91 €

1 4 Days 652M665759.5413.51819.528.56.517.541.545.539.320

7.91 €

1 4 Days 652M665759.5413.51819.528.56.517.541.545.549.320

7.91 €

1 4 Days 652M665759.5413.51819.528.56.517.541.545.559.320

7.35 €

1 4 Days 652M865759.55.513.51819.528.56.517.541.545.519.220

7.35 €

1 4 Days 652M865759.55.513.51819.528.56.517.541.545.529.220

7.91 €

1 4 Days 652M865759.55.513.51819.528.56.517.541.545.539.220

7.91 €

1 4 Days 652M865759.55.513.51819.528.56.517.541.545.549.220

7.91 €

1 4 Days 652M865759.55.513.51819.528.56.517.541.545.559.220

7.35 €

1 4 Days 652M1065759.5713.51819.528.56.517.541.545.519.720

7.35 €

1 4 Days 652M1065759.5713.51819.528.56.517.541.545.529.720

7.91 €

1 4 Days 652M1065759.5713.51819.528.56.517.541.545.539.720

7.91 €

1 4 Days 652M1065759.5713.51819.528.56.517.541.545.549.720

7.91 €

1 4 Days 652M1065759.5713.51819.528.56.517.541.545.559.720

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Main colour black grey RAL 7021
Component material Ball steel Form C

Tech Support