Clamping lever with thrust pad, Form F, with half-dog point (K0780) (K0780.61051X20)

Clamping lever with thrust pad, Form F, with half-dog point (K0780) K0780.61051X20

Product Details:

Manufacturer part number: K0780.61051X20

Brand: KIPP

Price: 7.04

Delivery time: 4 Days


Technical Data:

A=Handle length: 40 mm

Size: 1

X=thread: M5

A=Handle length: 40 mm

A1: 47 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0780.61051X20

Part Number
K0780.61051X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

7.04 €

1 4 Days 401M540477.5101314.5324.54153033.520.516

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Main colour black grey RAL 7021
Component material Half-dog point steel Form F

This page is Clamping lever with thrust pad, Form F, with half-dog point (K0780), part number K0780.61051X20.
You can find the detail information about specifications and dimensions on part number K0780.61051X20.

Variation of this product

Part Number
K0780.61051X30
K0780.61051X40
K0780.61051X50
K0780.61061X20
K0780.61061X30
K0780.61061X40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

7.04 €

1 4 Days 401M540477.5101314.5324.54153033.530.516

7.67 €

1 4 Days 401M540477.5101314.5324.54153033.540.516

7.67 €

1 4 Days 401M540477.5101314.5324.54153033.550.516

7.04 €

1 4 Days 401M640477.5101314.5424.54153033.520.816

7.04 €

1 4 Days 401M640477.5101314.5424.54153033.530.816

7.67 €

1 4 Days 401M640477.5101314.5424.54153033.540.816

Tech Support