Clamping levers 2K external thread (K0125)

Clamping levers 2K external thread (K0125)
· The KIPP clamping lever represents reliability, stability and versatility

· Makes it easier to clamp devices or machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· SYMPA touch: optimum grip and hold due to high ergonomics

· The non-slip material perfectly adapts to the human hand during grip movements

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0125.10501X10
K0125.10501X15
K0125.10501X20
K0125.10501X25
K0125.10501X30
K0125.10501X35
K0125.10501X40
K0125.10501X45
K0125.10501X50
K0125.10601X10
K0125.10601X15
K0125.10601X20
K0125.10601X25
K0125.10601X30
K0125.10601X35
K0125.10601X40
K0125.10601X45
K0125.10601X50
K0125.20601X15
K0125.20601X20
K0125.20601X25
K0125.20601X30
K0125.20601X35
K0125.20601X40
K0125.20601X45
K0125.20601X50
K0125.20601X55
K0125.20601X60
K0125.20801X15
K0125.20801X20
K0125.20801X25
K0125.20801X30
K0125.20801X35
K0125.20801X40
K0125.20801X45
K0125.20801X50
K0125.20801X55
K0125.20801X60
K0125.21001X15
K0125.21001X20
K0125.21001X25
K0125.21001X30
K0125.21001X35
K0125.21001X40
K0125.21001X45
K0125.21001X50
K0125.21001X55
K0125.21001X60
K0125.30801X15
K0125.30801X20
K0125.30801X25
K0125.30801X30
K0125.30801X35
K0125.30801X40
K0125.30801X45
K0125.30801X50
K0125.30801X55
K0125.30801X60
K0125.31001X15
K0125.31001X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

5.16 €

1 4 Days 40.11M540.148.110.110151624.54103033.51016

5.16 €

1 4 Days 40.11M540.148.110.110151624.54103033.51516

5.16 €

1 4 Days 40.11M540.148.110.110151624.54103033.52016

5.16 €

1 4 Days 40.11M540.148.110.110151624.54103033.52516

5.16 €

1 4 Days 40.11M540.148.110.110151624.54103033.53016

5.66 €

1 4 Days 40.11M540.148.110.110151624.54103033.53516

5.66 €

1 4 Days 40.11M540.148.110.110151624.54103033.54016

5.66 €

1 4 Days 40.11M540.148.110.110151624.54103033.54516

5.66 €

1 4 Days 40.11M540.148.110.110151624.54103033.55016

5.16 €

1 4 Days 40.11M640.148.110.110151624.54103033.51016

5.16 €

1 4 Days 40.11M640.148.110.110151624.54103033.51516

5.16 €

1 4 Days 40.11M640.148.110.110151624.54103033.52016

5.16 €

1 4 Days 40.11M640.148.110.110151624.54103033.52516

5.16 €

1 4 Days 40.11M640.148.110.110151624.54103033.53016

5.66 €

1 4 Days 40.11M640.148.110.110151624.54103033.53516

5.66 €

1 4 Days 40.11M640.148.110.110151624.54103033.54016

5.66 €

1 4 Days 40.11M640.148.110.110151624.54103033.54516

5.66 €

1 4 Days 40.11M640.148.110.110151624.54103033.55016

6.35 €

1 4 Days 64.92M664.974.417.613.517.51928.56.512.541.245.21520

6.35 €

1 4 Days 64.92M664.974.417.613.517.51928.56.512.541.245.22020

6.35 €

1 4 Days 64.92M664.974.417.613.517.51928.56.512.541.245.22520

6.35 €

1 4 Days 64.92M664.974.417.613.517.51928.56.512.541.245.23020

6.81 €

1 4 Days 64.92M664.974.417.613.517.51928.56.512.541.245.23520

6.81 €

1 4 Days 64.92M664.974.417.613.517.51928.56.512.541.245.24020

6.81 €

1 4 Days 64.92M664.974.417.613.517.51928.56.512.541.245.24520

6.81 €

1 4 Days 64.92M664.974.417.613.517.51928.56.512.541.245.25020

6.81 €

1 4 Days 64.92M664.974.417.613.517.51928.56.512.541.245.25520

6.81 €

1 4 Days 64.92M664.974.417.613.517.51928.56.512.541.245.26020

6.35 €

1 4 Days 64.92M864.974.417.613.517.51928.56.512.541.245.21520

6.35 €

1 4 Days 64.92M864.974.417.613.517.51928.56.512.541.245.22020

6.35 €

1 4 Days 64.92M864.974.417.613.517.51928.56.512.541.245.22520

6.35 €

1 4 Days 64.92M864.974.417.613.517.51928.56.512.541.245.23020

6.81 €

1 4 Days 64.92M864.974.417.613.517.51928.56.512.541.245.23520

6.81 €

1 4 Days 64.92M864.974.417.613.517.51928.56.512.541.245.24020

6.81 €

1 4 Days 64.92M864.974.417.613.517.51928.56.512.541.245.24520

6.81 €

1 4 Days 64.92M864.974.417.613.517.51928.56.512.541.245.25020

6.81 €

1 4 Days 64.92M864.974.417.613.517.51928.56.512.541.245.25520

6.81 €

1 4 Days 64.92M864.974.417.613.517.51928.56.512.541.245.26020

6.35 €

1 4 Days 64.92M1064.974.417.613.517.51928.56.512.541.245.21520

6.35 €

1 4 Days 64.92M1064.974.417.613.517.51928.56.512.541.245.22020

6.35 €

1 4 Days 64.92M1064.974.417.613.517.51928.56.512.541.245.22520

6.35 €

1 4 Days 64.92M1064.974.417.613.517.51928.56.512.541.245.23020

6.81 €

1 4 Days 64.92M1064.974.417.613.517.51928.56.512.541.245.23520

6.81 €

1 4 Days 64.92M1064.974.417.613.517.51928.56.512.541.245.24020

6.81 €

1 4 Days 64.92M1064.974.417.613.517.51928.56.512.541.245.24520

6.81 €

1 4 Days 64.92M1064.974.417.613.517.51928.56.512.541.245.25020

6.81 €

1 4 Days 64.92M1064.974.417.613.517.51928.56.512.541.245.25520

6.81 €

1 4 Days 64.92M1064.974.417.613.517.51928.56.512.541.245.26020

7.30 €

1 4 Days 80.23M880.291.220.716212237101751.656.11522

7.30 €

1 4 Days 80.23M880.291.220.716212237101751.656.12022

7.30 €

1 4 Days 80.23M880.291.220.716212237101751.656.12522

7.30 €

1 4 Days 80.23M880.291.220.716212237101751.656.13022

7.91 €

1 4 Days 80.23M880.291.220.716212237101751.656.13522

7.91 €

1 4 Days 80.23M880.291.220.716212237101751.656.14022

7.91 €

1 4 Days 80.23M880.291.220.716212237101751.656.14522

7.91 €

1 4 Days 80.23M880.291.220.716212237101751.656.15022

7.91 €

1 4 Days 80.23M880.291.220.716212237101751.656.15522

7.91 €

1 4 Days 80.23M880.291.220.716212237101751.656.16022

7.30 €

1 4 Days 80.23M1080.291.220.716212237101751.656.11522

7.30 €

1 4 Days 80.23M1080.291.220.716212237101751.656.12022

Loading...

Basic information

Main Body Material Other Main material Plastic Main colour black grey RAL 7021
Component material Steel Component colour black grey RAL 7021

Tech Support