Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0125.20801X35
Part Number
|
---|
K0125.20801X35 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Size | X=thread | A (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.81 € | 1 | 4 Days | 64.9 | 2 | M8 | 64.9 | 74.4 | 17.6 | 13.5 | 17.5 | 19 | 28.5 | 6.5 | 12.5 | 41.2 | 45.2 | 35 | 20 |
Loading...
Main Body Material | Other | Main material | Plastic | Main colour | black grey RAL 7021 |
---|---|---|---|---|---|
Component material | Steel | Component colour | black grey RAL 7021 |
This page is Clamping levers 2K external thread (K0125), part number K0125.20801X35.
You can find the detail information about specifications and dimensions on part number K0125.20801X35.
Configure
Basic Attributes
Type
Rotating Radius R(mm)
Size
X=thread
A(mm)
A1=Handle length(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
L=thread length(mm)
No. of teeth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0125.10501X25 |
K0125.10501X30 |
K0125.10501X35 |
K0125.20801X40 |
K0125.20801X45 |
K0125.20801X50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rotating Radius R (mm) | Size | X=thread | A (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.16 € | 1 | 4 Days | 40.1 | 1 | M5 | 40.1 | 48.1 | 10.1 | 10 | 15 | 16 | 24.5 | 4 | 10 | 30 | 33.5 | 25 | 16 | ||
5.16 € | 1 | 4 Days | 40.1 | 1 | M5 | 40.1 | 48.1 | 10.1 | 10 | 15 | 16 | 24.5 | 4 | 10 | 30 | 33.5 | 30 | 16 | ||
5.66 € | 1 | 4 Days | 40.1 | 1 | M5 | 40.1 | 48.1 | 10.1 | 10 | 15 | 16 | 24.5 | 4 | 10 | 30 | 33.5 | 35 | 16 | ||
6.81 € | 1 | 4 Days | 64.9 | 2 | M8 | 64.9 | 74.4 | 17.6 | 13.5 | 17.5 | 19 | 28.5 | 6.5 | 12.5 | 41.2 | 45.2 | 40 | 20 | ||
6.81 € | 1 | 4 Days | 64.9 | 2 | M8 | 64.9 | 74.4 | 17.6 | 13.5 | 17.5 | 19 | 28.5 | 6.5 | 12.5 | 41.2 | 45.2 | 45 | 20 | ||
6.81 € | 1 | 4 Days | 64.9 | 2 | M8 | 64.9 | 74.4 | 17.6 | 13.5 | 17.5 | 19 | 28.5 | 6.5 | 12.5 | 41.2 | 45.2 | 50 | 20 |