Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0125.10501X35
Part Number
|
---|
K0125.10501X35 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Handle length (mm) | Size | X=thread | A (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.66 € | 1 | 4 Days | 40.1 | 1 | M5 | 40.1 | 48.1 | 10.1 | 10 | 15 | 16 | 24.5 | 4 | 10 | 30 | 33.5 | 35 | 16 |
Loading...
Main Body Material | Other | Main material | Plastic | Main colour | black grey RAL 7021 |
---|---|---|---|---|---|
Component material | Steel | Component colour | black grey RAL 7021 |
This page is Clamping levers 2K external thread (K0125), part number K0125.10501X35.
You can find the detail information about specifications and dimensions on part number K0125.10501X35.
Configure
Basic Attributes
Type
A=Handle length(mm)
Size
X=thread
A(mm)
A1=Handle length(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
L=thread length(mm)
No. of teeth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0125.10501X20 |
K0125.10501X25 |
K0125.10501X30 |
K0125.10501X40 |
K0125.10501X45 |
K0125.10501X50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Handle length (mm) | Size | X=thread | A (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.16 € | 1 | 4 Days | 40.1 | 1 | M5 | 40.1 | 48.1 | 10.1 | 10 | 15 | 16 | 24.5 | 4 | 10 | 30 | 33.5 | 20 | 16 | ||
5.16 € | 1 | 4 Days | 40.1 | 1 | M5 | 40.1 | 48.1 | 10.1 | 10 | 15 | 16 | 24.5 | 4 | 10 | 30 | 33.5 | 25 | 16 | ||
5.16 € | 1 | 4 Days | 40.1 | 1 | M5 | 40.1 | 48.1 | 10.1 | 10 | 15 | 16 | 24.5 | 4 | 10 | 30 | 33.5 | 30 | 16 | ||
5.66 € | 1 | 4 Days | 40.1 | 1 | M5 | 40.1 | 48.1 | 10.1 | 10 | 15 | 16 | 24.5 | 4 | 10 | 30 | 33.5 | 40 | 16 | ||
5.66 € | 1 | 4 Days | 40.1 | 1 | M5 | 40.1 | 48.1 | 10.1 | 10 | 15 | 16 | 24.5 | 4 | 10 | 30 | 33.5 | 45 | 16 | ||
5.66 € | 1 | 4 Days | 40.1 | 1 | M5 | 40.1 | 48.1 | 10.1 | 10 | 15 | 16 | 24.5 | 4 | 10 | 30 | 33.5 | 50 | 16 |