Manufacturer part number: K0126.10501X15
Brand: KIPP
Price: 7.71 €
Delivery time: 4 Days
A=Handle length: 40.1 mm
Size: 1
X=thread: M5
A: 40.1 mm
A1=Handle length: 48.1 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0126.10501X15
Part Number
|
---|
K0126.10501X15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Handle length (mm) | Size | X=thread | A (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.71 € | 1 | 4 Days | 40.1 | 1 | M5 | 40.1 | 48.1 | 10.1 | 10 | 15 | 16 | 24.5 | 4 | 10 | 30 | 33.5 | 15 | 16 |
Loading...
Main Body Material | Other | Main material | Plastic | Main colour | black grey RAL 7021 |
---|---|---|---|---|---|
Component material | Stainless steel | Component colour | black grey RAL 7021 |
This page is Clamping levers 2K external thread, metal parts stainless steel (K0126), part number K0126.10501X15.
You can find the detail information about specifications and dimensions on part number K0126.10501X15.
Configure
Basic Attributes
Type
A=Handle length(mm)
Size
X=thread
A(mm)
A1=Handle length(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
L=thread length(mm)
No. of teeth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0126.10501X10 |
K0126.10501X20 |
K0126.10501X25 |
K0126.10601X10 |
K0126.10601X15 |
K0126.10601X20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Handle length (mm) | Size | X=thread | A (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.71 € | 1 | 4 Days | 40.1 | 1 | M5 | 40.1 | 48.1 | 10.1 | 10 | 15 | 16 | 24.5 | 4 | 10 | 30 | 33.5 | 10 | 16 | ||
7.71 € | 1 | 4 Days | 40.1 | 1 | M5 | 40.1 | 48.1 | 10.1 | 10 | 15 | 16 | 24.5 | 4 | 10 | 30 | 33.5 | 20 | 16 | ||
7.71 € | 1 | 4 Days | 40.1 | 1 | M5 | 40.1 | 48.1 | 10.1 | 10 | 15 | 16 | 24.5 | 4 | 10 | 30 | 33.5 | 25 | 16 | ||
7.71 € | 1 | 4 Days | 40.1 | 1 | M6 | 40.1 | 48.1 | 10.1 | 10 | 15 | 16 | 24.5 | 4 | 10 | 30 | 33.5 | 10 | 16 | ||
7.71 € | 1 | 4 Days | 40.1 | 1 | M6 | 40.1 | 48.1 | 10.1 | 10 | 15 | 16 | 24.5 | 4 | 10 | 30 | 33.5 | 15 | 16 | ||
7.71 € | 1 | 4 Days | 40.1 | 1 | M6 | 40.1 | 48.1 | 10.1 | 10 | 15 | 16 | 24.5 | 4 | 10 | 30 | 33.5 | 20 | 16 |