Clamping levers 2K internal thread (K0125) (K0125.10401)

Clamping levers 2K internal thread (K0125) K0125.10401

Product Details:

Manufacturer part number: K0125.10401

Brand: KIPP

Price: 4.80

Delivery time: 4 Days


Technical Data:

A=Handle length: 40.1 mm

Size: 1

X=thread: M4

A: 40.1 mm

A1=Handle length: 48.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0125.10401

Part Number
K0125.10401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

4.80 €

1 4 Days 40.11M440.148.110.110151624.54103033.5916

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Main colour black grey RAL 7021
Component material Steel Component colour black grey RAL 7021

This page is Clamping levers 2K internal thread (K0125), part number K0125.10401.
You can find the detail information about specifications and dimensions on part number K0125.10401.

Variation of this product

Part Number
K0125.10501
K0125.10601
K0125.20601
K0125.20801
K0125.30801
K0125.31001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

4.80 €

1 4 Days 40.11M540.148.110.110151624.54103033.5916

4.80 €

1 4 Days 40.11M640.148.110.110151624.54103033.5916

5.89 €

1 4 Days 64.92M664.974.417.613.517.51928.56.512.541.245.21220

5.89 €

1 4 Days 64.92M864.974.417.613.517.51928.56.512.541.245.21220

6.75 €

1 4 Days 80.23M880.291.220.716212237101751.656.11422

6.75 €

1 4 Days 80.23M1080.291.220.716212237101751.656.11422

Tech Support