Clamping levers 2K internal thread, metal parts stainless steel (K0126) (K0126.10401)

Clamping levers 2K internal thread, metal parts stainless steel (K0126) K0126.10401

Product Details:

Manufacturer part number: K0126.10401

Brand: KIPP

Price: 7.26

Delivery time: 4 Days


Technical Data:

A=Handle length: 40.1 mm

Size: 1

X=thread: M4

A: 40.1 mm

A1=Handle length: 48.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0126.10401

Part Number
K0126.10401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

7.26 €

1 4 Days 40.11M440.148.110.110151624.54103033.5916

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Main colour black grey RAL 7021
Component material Stainless steel Component colour black grey RAL 7021

This page is Clamping levers 2K internal thread, metal parts stainless steel (K0126), part number K0126.10401.
You can find the detail information about specifications and dimensions on part number K0126.10401.

Variation of this product

Part Number
K0126.10501
K0126.10601
K0126.20601
K0126.20801
K0126.30801
K0126.31001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

7.26 €

1 4 Days 40.11M540.148.110.110151624.54103033.5916

7.26 €

1 4 Days 40.11M640.148.110.110151624.54103033.5916

8.82 €

1 4 Days 64.92M664.974.417.613.517.51928.56.512.541.245.21220

8.82 €

1 4 Days 64.92M864.974.417.613.517.51928.56.512.541.245.21220

10.36 €

1 4 Days 80.23M880.291.220.716212237101751.656.11422

10.36 €

1 4 Days 80.23M1080.291.220.716212237101751.656.11422

Tech Support