Manufacturer part number: K0270.12208144
Brand: KIPP
Price: 10.60 €
Delivery time: 4 Days
X=thread: M8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0270.12208144
A=Handle length(mm) | 65 | Main Body Material | Other | Main material | Plastic |
---|---|---|---|---|---|
Main colour | slate grey RAL 7015 | Size | 2 | A(mm) | 65 |
A1=Handle length(mm) | 75 | B(mm) | 9.5 | D(mm) | 13.5 |
D1(mm) | 18 | D2(mm) | 19.5 | H(mm) | 28.5 |
H1(mm) | 6.5 | H2(mm) | 17.5 | H3=handle height(mm) | 41.5 |
H4(mm) | 45.5 | T=thread depth(mm) | 12 | No. of teeth | 20 |
This page is Clamping levers antibacterial internal thread plastic grip, metal parts stainless steel (K0270), part number K0270.12208144.
You can find the detail information about specifications and dimensions on part number K0270.12208144.
Part Number |
---|
K0270.12206144 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | X=thread |
---|---|---|---|---|---|
10.60 € | 1 | 4 Days | M6 |