Clamping levers antistatic internal thread plastic grip (K0269) (K0269.1120824)

Clamping levers antistatic internal thread plastic grip (K0269) K0269.1120824

Product Details:

Manufacturer part number: K0269.1120824

Brand: KIPP

Price: 8.75

Delivery time: 4 Days


Technical Data:

X=thread: M8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0269.1120824

Part Number
K0269.1120824
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
X=thread

8.75 €

1 4 Days M8

Loading...

  1. 1

Basic information

A=Handle length(mm) 65 Main Body Material Other Main material Plastic
Main colour graphite black RAL 9011 Component material Steel Size 2
A(mm) 65 A1=Handle length(mm) 75 B(mm) 9.5
D(mm) 13.5 D1(mm) 18 D2(mm) 19.5
H(mm) 28.5 H1(mm) 6.5 H2(mm) 17.5
H3=handle height(mm) 41.5 H4(mm) 45.5 T=thread depth(mm) 12
No. of teeth 20

This page is Clamping levers antistatic internal thread plastic grip (K0269), part number K0269.1120824.
You can find the detail information about specifications and dimensions on part number K0269.1120824.

Variation of this product

Part Number
K0269.1120624
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
X=thread

8.75 €

1 4 Days M6

Tech Support