Manufacturer part number: K0981.3101
Brand: KIPP
Price: 8.14 €
Delivery time: 4 Days
X=thread: M10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0981.3101
A=Handle length(mm) | 88.5 | Main Body Material | Other | Main material | Plastic |
---|---|---|---|---|---|
Main colour | graphite black RAL 9011 | Component material | Steel | Component colour | black grey RAL 7021 |
Size | 3 | A(mm) | 88.5 | A1=Handle length(mm) | 99.5 |
B(mm) | 20 | D(mm) | 16 | D1(mm) | 30.5 |
H(mm) | 55.6 | H1(mm) | 10 | H2(mm) | 37.3 |
H3=handle height(mm) | 76.5 | H4(mm) | 81 | T=thread depth(mm) | 14 |
No. of teeth | 22 |
This page is Clamping levers ergonomic internal thread (K0981), part number K0981.3101.
You can find the detail information about specifications and dimensions on part number K0981.3101.
Part Number |
---|
K0981.3081 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | X=thread |
---|---|---|---|---|---|
8.14 € | 1 | 4 Days | M8 |