Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0982.3081 |
K0982.3101 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | X=thread | |
---|---|---|---|---|---|
11.67 € | 1 | 4 Days | M8 | ||
11.67 € | 1 | 4 Days | M10 |
Loading...
Rotating Radius R(mm) | 88.5 | Main Body Material | Other | Main material | Plastic |
---|---|---|---|---|---|
Main colour | graphite black RAL 9011 | Component material | Stainless steel | Component colour | black grey RAL 7021 |
Size | 3 | A(mm) | 88.5 | A1=Handle length(mm) | 99.5 |
B(mm) | 20 | D(mm) | 16 | D1(mm) | 30.5 |
H(mm) | 55.6 | H1(mm) | 10 | H2(mm) | 37.3 |
H3=handle height(mm) | 76.5 | H4(mm) | 81 | T=thread depth(mm) | 14 |
No. of teeth | 22 |