Clamping levers external thread (K0116)

Clamping levers external thread (K0116)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Colour: black satin finish or silver metallic

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0116.1051X10
K0116.1051X15
K0116.1051X20
K0116.1051X25
K0116.1051X30
K0116.1051X35
K0116.1051X40
K0116.1051X45
K0116.1051X50
K0116.1053X10
K0116.1053X15
K0116.1053X20
K0116.1053X25
K0116.1053X30
K0116.1053X35
K0116.1053X40
K0116.1053X45
K0116.1053X50
K0116.1061X10
K0116.1061X15
K0116.1061X20
K0116.1061X25
K0116.1061X30
K0116.1061X35
K0116.1061X40
K0116.1061X45
K0116.1061X50
K0116.1063X10
K0116.1063X15
K0116.1063X20
K0116.1063X25
K0116.1063X30
K0116.1063X35
K0116.1063X40
K0116.1063X45
K0116.1063X50
K0116.2061X15
K0116.2061X20
K0116.2061X25
K0116.2061X30
K0116.2061X35
K0116.2061X40
K0116.2061X45
K0116.2061X50
K0116.2061X55
K0116.2061X60
K0116.2063X15
K0116.2063X20
K0116.2063X25
K0116.2063X30
K0116.2063X35
K0116.2063X40
K0116.2063X45
K0116.2063X50
K0116.2063X55
K0116.2063X60
K0116.2081X15
K0116.2081X20
K0116.2081X25
K0116.2081X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rotating Radius R
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

5.96 €

1 4 Days 39black1M5394610131410.524.541532.535.51016

5.96 €

1 4 Days 39black1M5394610131410.524.541532.535.51516

5.96 €

1 4 Days 39black1M5394610131410.524.541532.535.52016

5.96 €

1 4 Days 39black1M5394610131410.524.541532.535.52516

5.96 €

1 4 Days 39black1M5394610131410.524.541532.535.53016

6.49 €

1 4 Days 39black1M5394610131410.524.541532.535.53516

6.49 €

1 4 Days 39black1M5394610131410.524.541532.535.54016

6.49 €

1 4 Days 39black1M5394610131410.524.541532.535.54516

6.49 €

1 4 Days 39black1M5394610131410.524.541532.535.55016

5.96 €

1 4 Days 39silver metallic1M5394610131410.524.541532.535.51016

5.96 €

1 4 Days 39silver metallic1M5394610131410.524.541532.535.51516

5.96 €

1 4 Days 39silver metallic1M5394610131410.524.541532.535.52016

5.96 €

1 4 Days 39silver metallic1M5394610131410.524.541532.535.52516

5.96 €

1 4 Days 39silver metallic1M5394610131410.524.541532.535.53016

6.49 €

1 4 Days 39silver metallic1M5394610131410.524.541532.535.53516

6.49 €

1 4 Days 39silver metallic1M5394610131410.524.541532.535.54016

6.49 €

1 4 Days 39silver metallic1M5394610131410.524.541532.535.54516

6.49 €

1 4 Days 39silver metallic1M5394610131410.524.541532.535.55016

5.96 €

1 4 Days 39black1M6394610131410.524.541532.535.51016

5.96 €

1 4 Days 39black1M6394610131410.524.541532.535.51516

5.96 €

1 4 Days 39black1M6394610131410.524.541532.535.52016

5.96 €

1 4 Days 39black1M6394610131410.524.541532.535.52516

5.96 €

1 4 Days 39black1M6394610131410.524.541532.535.53016

6.49 €

1 4 Days 39black1M6394610131410.524.541532.535.53516

6.49 €

1 4 Days 39black1M6394610131410.524.541532.535.54016

6.49 €

1 4 Days 39black1M6394610131410.524.541532.535.54516

6.49 €

1 4 Days 39black1M6394610131410.524.541532.535.55016

5.96 €

1 4 Days 39silver metallic1M6394610131410.524.541532.535.51016

5.96 €

1 4 Days 39silver metallic1M6394610131410.524.541532.535.51516

5.96 €

1 4 Days 39silver metallic1M6394610131410.524.541532.535.52016

5.96 €

1 4 Days 39silver metallic1M6394610131410.524.541532.535.52516

5.96 €

1 4 Days 39silver metallic1M6394610131410.524.541532.535.53016

6.49 €

1 4 Days 39silver metallic1M6394610131410.524.541532.535.53516

6.49 €

1 4 Days 39silver metallic1M6394610131410.524.541532.535.54016

6.49 €

1 4 Days 39silver metallic1M6394610131410.524.541532.535.54516

6.49 €

1 4 Days 39silver metallic1M6394610131410.524.541532.535.55016

7.50 €

1 4 Days 64black2M6647313.51818.515.528.56.516.545.549.51520

7.50 €

1 4 Days 64black2M6647313.51818.515.528.56.516.545.549.52020

7.50 €

1 4 Days 64black2M6647313.51818.515.528.56.516.545.549.52520

7.50 €

1 4 Days 64black2M6647313.51818.515.528.56.516.545.549.53020

8.02 €

1 4 Days 64black2M6647313.51818.515.528.56.516.545.549.53520

8.02 €

1 4 Days 64black2M6647313.51818.515.528.56.516.545.549.54020

8.02 €

1 4 Days 64black2M6647313.51818.515.528.56.516.545.549.54520

8.02 €

1 4 Days 64black2M6647313.51818.515.528.56.516.545.549.55020

8.02 €

1 4 Days 64black2M6647313.51818.515.528.56.516.545.549.55520

8.02 €

1 4 Days 64black2M6647313.51818.515.528.56.516.545.549.56020

7.50 €

1 4 Days 64silver metallic2M6647313.51818.515.528.56.516.545.549.51520

7.50 €

1 4 Days 64silver metallic2M6647313.51818.515.528.56.516.545.549.52020

7.50 €

1 4 Days 64silver metallic2M6647313.51818.515.528.56.516.545.549.52520

7.50 €

1 4 Days 64silver metallic2M6647313.51818.515.528.56.516.545.549.53020

8.02 €

1 4 Days 64silver metallic2M6647313.51818.515.528.56.516.545.549.53520

8.02 €

1 4 Days 64silver metallic2M6647313.51818.515.528.56.516.545.549.54020

8.02 €

1 4 Days 64silver metallic2M6647313.51818.515.528.56.516.545.549.54520

8.02 €

1 4 Days 64silver metallic2M6647313.51818.515.528.56.516.545.549.55020

8.02 €

1 4 Days 64silver metallic2M6647313.51818.515.528.56.516.545.549.55520

8.02 €

1 4 Days 64silver metallic2M6647313.51818.515.528.56.516.545.549.56020

7.50 €

1 4 Days 64black2M8647313.51818.515.528.56.516.545.549.51520

7.50 €

1 4 Days 64black2M8647313.51818.515.528.56.516.545.549.52020

7.50 €

1 4 Days 64black2M8647313.51818.515.528.56.516.545.549.52520

7.50 €

1 4 Days 64black2M8647313.51818.515.528.56.516.545.549.53020

Loading...

Basic information

Main Body Material Other Main material Zinc Component material Steel

Tech Support