Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0116.4101X70
Part Number
|
---|
K0116.4101X70 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Main colour | Size | X=thread | A=Handle length (mm) | A1 (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.55 € | 1 | 4 Days | 95 | black | 4 | M10 | 95 | 108 | 19 | 25 | 26 | 19 | 42.5 | 10 | 26 | 67 | 72 | 70 | 24 |
Loading...
Main Body Material | Other | Main material | Zinc | Component material | Steel |
---|
This page is Clamping levers external thread (K0116), part number K0116.4101X70.
You can find the detail information about specifications and dimensions on part number K0116.4101X70.
Configure
Basic Attributes
Type
Rotating Radius R(mm)
Main colour
Size
X=thread
A=Handle length(mm)
A1(mm)
D(mm)
D1(mm)
D2(mm)
D3(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
L=thread length(mm)
No. of teeth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0116.1051X25 |
K0116.1051X30 |
K0116.1051X35 |
K0116.4101X80 |
K0116.4101X90 |
K0116.4103X20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rotating Radius R (mm) | Main colour | Size | X=thread | A=Handle length (mm) | A1 (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.96 € | 1 | 4 Days | 39 | black | 1 | M5 | 39 | 46 | 10 | 13 | 14 | 10.5 | 24.5 | 4 | 15 | 32.5 | 35.5 | 25 | 16 | ||
5.96 € | 1 | 4 Days | 39 | black | 1 | M5 | 39 | 46 | 10 | 13 | 14 | 10.5 | 24.5 | 4 | 15 | 32.5 | 35.5 | 30 | 16 | ||
6.49 € | 1 | 4 Days | 39 | black | 1 | M5 | 39 | 46 | 10 | 13 | 14 | 10.5 | 24.5 | 4 | 15 | 32.5 | 35.5 | 35 | 16 | ||
10.55 € | 1 | 4 Days | 95 | black | 4 | M10 | 95 | 108 | 19 | 25 | 26 | 19 | 42.5 | 10 | 26 | 67 | 72 | 80 | 24 | ||
10.55 € | 1 | 4 Days | 95 | black | 4 | M10 | 95 | 108 | 19 | 25 | 26 | 19 | 42.5 | 10 | 26 | 67 | 72 | 90 | 24 | ||
9.41 € | 1 | 4 Days | 95 | silver metallic | 4 | M10 | 95 | 108 | 19 | 25 | 26 | 19 | 42.5 | 10 | 26 | 67 | 72 | 20 | 24 |