Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0116.3081X15
Part Number
|
---|
K0116.3081X15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Handle length (mm) | Main colour | Size | X=thread | A=Handle length (mm) | A1 (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.25 € | 1 | 4 Days | 79 | black | 3 | M8 | 79 | 90 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57.5 | 61.5 | 15 | 22 |
Loading...
Main Body Material | Other | Main material | Zinc | Component material | Steel |
---|
This page is Clamping levers external thread (K0116), part number K0116.3081X15.
You can find the detail information about specifications and dimensions on part number K0116.3081X15.
Configure
Basic Attributes
Type
A=Handle length(mm)
Main colour
Size
X=thread
A=Handle length(mm)
A1(mm)
D(mm)
D1(mm)
D2(mm)
D3(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
L=thread length(mm)
No. of teeth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0116.1051X25 |
K0116.1051X30 |
K0116.1051X35 |
K0116.3081X20 |
K0116.3081X25 |
K0116.3081X30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Handle length (mm) | Main colour | Size | X=thread | A=Handle length (mm) | A1 (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.96 € | 1 | 4 Days | 39 | black | 1 | M5 | 39 | 46 | 10 | 13 | 14 | 10.5 | 24.5 | 4 | 15 | 32.5 | 35.5 | 25 | 16 | ||
5.96 € | 1 | 4 Days | 39 | black | 1 | M5 | 39 | 46 | 10 | 13 | 14 | 10.5 | 24.5 | 4 | 15 | 32.5 | 35.5 | 30 | 16 | ||
6.49 € | 1 | 4 Days | 39 | black | 1 | M5 | 39 | 46 | 10 | 13 | 14 | 10.5 | 24.5 | 4 | 15 | 32.5 | 35.5 | 35 | 16 | ||
8.25 € | 1 | 4 Days | 79 | black | 3 | M8 | 79 | 90 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57.5 | 61.5 | 20 | 22 | ||
8.25 € | 1 | 4 Days | 79 | black | 3 | M8 | 79 | 90 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57.5 | 61.5 | 25 | 22 | ||
8.25 € | 1 | 4 Days | 79 | black | 3 | M8 | 79 | 90 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57.5 | 61.5 | 30 | 22 |