Clamping levers external thread stainless steel (K0124) (K0124.105X20)

Clamping levers external thread stainless steel (K0124) K0124.105X20

Product Details:

Manufacturer part number: K0124.105X20

Brand: KIPP

Price: 16.12

Delivery time: 4 Days


Technical Data:

Rotating Radius R: 40 mm

Main colour: electropolished

Size: 1

X=thread: M5

A=Handle length: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0124.105X20

Part Number
K0124.105X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rotating Radius R
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

16.12 €

1 4 Days 40electropolished1M54047710131424.5414.531342016

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Component material Stainless steel

This page is Clamping levers external thread stainless steel (K0124), part number K0124.105X20.
You can find the detail information about specifications and dimensions on part number K0124.105X20.

Variation of this product

Part Number
K0124.105153X25
K0124.105X10
K0124.105X15
K0124.105X25
K0124.106153X10
K0124.106153X15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rotating Radius R
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

14.50 €

1 4 Days 40blasted1M54047710131424.5414.531342516

16.12 €

1 4 Days 40electropolished1M54047710131424.5414.531341016

16.12 €

1 4 Days 40electropolished1M54047710131424.5414.531341516

16.12 €

1 4 Days 40electropolished1M54047710131424.5414.531342516

14.50 €

1 4 Days 40blasted1M64047710131424.5414.531341016

14.50 €

1 4 Days 40blasted1M64047710131424.5414.531341516

Tech Support