Clamping levers external thread, steel parts stainless steel (K0117) (K0117.1053X25)

Clamping levers external thread, steel parts stainless steel (K0117) K0117.1053X25

Product Details:

Manufacturer part number: K0117.1053X25

Brand: KIPP

Price: 8.50

Delivery time: 4 Days


Technical Data:

A=Handle length: 39 mm

Main colour: silver metallic

Size: 1

X=thread: M5

A=Handle length: 39 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0117.1053X25

Part Number
K0117.1053X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

8.50 €

1 4 Days 39silver metallic1M5394610131410.524.541532.535.52516

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Component material Stainless steel

This page is Clamping levers external thread, steel parts stainless steel (K0117), part number K0117.1053X25.
You can find the detail information about specifications and dimensions on part number K0117.1053X25.

Variation of this product

Part Number
K0117.1051X25
K0117.1053X10
K0117.1053X15
K0117.1061X10
K0117.1061X15
K0117.1061X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

8.50 €

1 4 Days 39black1M5394610131410.524.541532.535.52516

8.50 €

1 4 Days 39silver metallic1M5394610131410.524.541532.535.51016

8.50 €

1 4 Days 39silver metallic1M5394610131410.524.541532.535.51516

8.50 €

1 4 Days 39black1M6394610131410.524.541532.535.51016

8.50 €

1 4 Days 39black1M6394610131410.524.541532.535.51516

8.50 €

1 4 Days 39black1M6394610131410.524.541532.535.52016

Tech Support