Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0123.1066X20
Part Number
|
---|
K0123.1066X20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Surface finish body | Main colour | Size | X=thread | A=Handle length (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.91 € | 1 | 4 Days | 40 | high-gloss chromed | silver | 1 | M6 | 40 | 47 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 20 | 16 |
Loading...
Main Body Material | Other | Main material | Zinc | Component material | Stainless steel |
---|
This page is Clamping levers external thread, steel parts stainless steel (K0123), part number K0123.1066X20.
You can find the detail information about specifications and dimensions on part number K0123.1066X20.
Configure
Basic Attributes
Type
Rotating Radius R(mm)
Surface finish body
Main colour
Size
X=thread
A=Handle length(mm)
A1=Handle length(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
L=thread length(mm)
No. of teeth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0123.0041X25 |
K0123.00427X10 |
K0123.00427X15 |
K0123.1066X25 |
K0123.1066X30 |
K0123.1066X40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rotating Radius R (mm) | Surface finish body | Main colour | Size | X=thread | A=Handle length (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.61 € | 1 | 4 Days | 30 | plastic-coated | black | 0 | M4 | 30 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 25 | 16 | ||
7.61 € | 1 | 4 Days | 30 | plastic-coated | ruby red | 0 | M4 | 30 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 10 | 16 | ||
7.61 € | 1 | 4 Days | 30 | plastic-coated | ruby red | 0 | M4 | 30 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 15 | 16 | ||
9.91 € | 1 | 4 Days | 40 | high-gloss chromed | silver | 1 | M6 | 40 | 47 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 25 | 16 | ||
9.91 € | 1 | 4 Days | 40 | high-gloss chromed | silver | 1 | M6 | 40 | 47 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 30 | 16 | ||
10.70 € | 1 | 4 Days | 40 | high-gloss chromed | silver | 1 | M6 | 40 | 47 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 40 | 16 |