Clamping levers external thread, steel parts stainless steel (K0123) (Part Numbers - CAD Download)

Clamping levers external thread, steel parts stainless steel (K0123)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0123.0031X6
K0123.0031X10
K0123.0031X15
K0123.0031X20
K0123.0036X6
K0123.0036X10
K0123.0036X15
K0123.0036X20
K0123.0041X10
K0123.0041X15
K0123.0041X20
K0123.0041X25
K0123.0041X30
K0123.0042X10
K0123.0042X15
K0123.0042X20
K0123.0042X25
K0123.0043X10
K0123.0043X15
K0123.0043X20
K0123.0043X25
K0123.0046X10
K0123.0046X15
K0123.0046X20
K0123.0046X25
K0123.0046X30
K0123.0051X10
K0123.0051X15
K0123.0051X20
K0123.0051X25
K0123.0051X30
K0123.0051X35
K0123.0051X40
K0123.0051X45
K0123.0051X50
K0123.0052X10
K0123.0052X15
K0123.0052X20
K0123.0052X25
K0123.0053X10
K0123.0053X15
K0123.0053X20
K0123.0053X25
K0123.0056X10
K0123.0056X15
K0123.0056X20
K0123.0056X25
K0123.0056X30
K0123.0056X35
K0123.0056X40
K0123.0056X45
K0123.0056X50
K0123.003008X6
K0123.003008X10
K0123.003008X15
K0123.003008X20
K0123.003181X6
K0123.003181X10
K0123.003181X15
K0123.003181X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Main colour Surface finish component Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth Weight
(kg)
RoHS PL Edelstahl

7.61 €

1 4 Days satin finishjet black RAL 9005bright0M33037710131424.5414.530336160.0260truetrue

7.61 €

1 4 Days satin finishjet black RAL 9005bright0M33037710131424.5414.5303310160.0300truetrue

7.61 €

1 4 Days satin finishjet black RAL 9005bright0M33037710131424.5414.5303315160.0320truetrue

7.61 €

1 4 Days satin finishjet black RAL 9005bright0M33037710131424.5414.5303320160.0330truetrue

9.91 €

1 4 Days high-gloss chromedsilverbright0M33037710131424.5414.530336160.0260truetrue

9.91 €

1 4 Days high-gloss chromedsilverbright0M33037710131424.5414.5303310160.0300truetrue

9.91 €

1 4 Days high-gloss chromedsilverbright0M33037710131424.5414.5303315160.0320truetrue

9.91 €

1 4 Days high-gloss chromedsilverbright0M33037710131424.5414.5303320160.0330truetrue

7.61 €

1 4 Days plastic-coatedblack-0M43037710131424.54--331016---

7.61 €

1 4 Days plastic-coatedblack-0M43037710131424.5414.530331516---

7.61 €

1 4 Days plastic-coatedblack-0M43037710131424.5414.530332016---

7.61 €

1 4 Days plastic-coatedblack-0M43037710131424.5414.530332516---

7.61 €

1 4 Days satin finishjet black RAL 9005bright0M43037710131424.5414.5303330160.0340truetrue

7.61 €

1 4 Days plastic-coatedorange RAL 2004-0M43037710131424.5414.530331016---

7.61 €

1 4 Days plastic-coatedorange RAL 2004-0M43037710131424.5414.530331516---

7.61 €

1 4 Days plastic-coatedorange RAL 2004-0M43037710131424.5414.530332016---

7.61 €

1 4 Days plastic-coatedorange RAL 2004-0M43037710131424.5414.530332516---

7.61 €

1 4 Days plastic-coatedsilver metallic-0M43037710131424.5414.530331016---

7.61 €

1 4 Days plastic-coatedsilver metallic-0M43037710131424.5414.530331516---

7.61 €

1 4 Days plastic-coatedsilver metallic-0M43037710131424.5414.530332016---

7.61 €

1 4 Days plastic-coatedsilver metallic-0M43037710131424.5414.530332516---

9.91 €

1 4 Days high-gloss chromedsilver-0M43037710131424.5414.530331016---

9.91 €

1 4 Days high-gloss chromedsilver-0M43037710131424.5414.530331516---

9.91 €

1 4 Days high-gloss chromedsilver-0M43037710131424.5414.530332016---

9.91 €

1 4 Days high-gloss chromedsilver-0M43037710131424.5414.530332516---

9.91 €

1 4 Days high-gloss chromedsilverbright0M43037710131424.5414.5303330160.0340truetrue

7.61 €

1 4 Days plastic-coatedblack-0M53037710131424.5414.530331016---

7.61 €

1 4 Days plastic-coatedblack-0M53037710131424.5414.530331516---

7.61 €

1 4 Days plastic-coatedblack-0M53037710131424.5414.530332016---

7.61 €

1 4 Days plastic-coatedblack-0M53037710131424.5414.530332516---

7.61 €

1 4 Days satin finishjet black RAL 9005bright0M53037710131424.5414.5303330160.0350truetrue

8.23 €

1 4 Days satin finishjet black RAL 9005bright0M53037710131424.5414.5303335160.0360truetrue

8.23 €

1 4 Days satin finishjet black RAL 9005bright0M53037710131424.5414.5303340160.0360truetrue

8.23 €

1 4 Days satin finishjet black RAL 9005bright0M53037710131424.5414.5303345160.0380truetrue

8.23 €

1 4 Days satin finishjet black RAL 9005bright0M53037710131424.5414.5303350160.0380truetrue

7.61 €

1 4 Days plastic-coatedorange RAL 2004-0M53037710131424.5414.530331016---

7.61 €

1 4 Days plastic-coatedorange RAL 2004-0M53037710131424.5414.530331516---

7.61 €

1 4 Days plastic-coatedorange RAL 2004-0M53037710131424.5414.530332016---

7.61 €

1 4 Days plastic-coatedorange RAL 2004-0M53037710131424.5414.530332516---

7.61 €

1 4 Days plastic-coatedsilver metallic-0M53037710131424.5414.530331016---

7.61 €

1 4 Days plastic-coatedsilver metallic-0M53037710131424.5414.530331516---

7.61 €

1 4 Days plastic-coatedsilver metallic-0M53037710131424.5414.530332016---

7.61 €

1 4 Days plastic-coatedsilver metallic-0M53037710131424.5414.530332516---

9.91 €

1 4 Days high-gloss chromedsilver-0M53037710131424.5414.530331016---

9.91 €

1 4 Days high-gloss chromedsilver-0M53037710131424.5414.530331516---

9.91 €

1 4 Days high-gloss chromedsilver-0M53037710131424.5414.530332016---

9.91 €

1 4 Days high-gloss chromedsilver-0M53037710131424.5414.530332516---

9.91 €

1 4 Days high-gloss chromedsilverbright0M53037710131424.5414.5303330160.0350truetrue

10.70 €

1 4 Days high-gloss chromedsilverbright0M53037710131424.5414.5303335160.0360truetrue

10.70 €

1 4 Days high-gloss chromedsilverbright0M53037710131424.5414.5303340160.0360truetrue

10.70 €

1 4 Days high-gloss chromedsilverbright0M53037710131424.5414.5303345160.0380truetrue

10.70 €

1 4 Days high-gloss chromedsilverbright0M53037710131424.5414.5303350160.0380truetrue

7.30 €

1 4 Days bright-bright0M33037710131424.5414.530336160.0260truetrue

7.30 €

1 4 Days bright-bright0M33037710131424.5414.5303310160.0300truetrue

7.30 €

1 4 Days bright-bright0M33037710131424.5414.5303315160.0320truetrue

7.30 €

1 4 Days bright-bright0M33037710131424.5414.5303320160.0330truetrue

7.61 €

1 4 Days textured mattjet black RAL 9005bright0M33037710131424.5414.530336160.0260truetrue

7.61 €

1 4 Days textured mattjet black RAL 9005bright0M33037710131424.5414.5303310160.0300truetrue

7.61 €

1 4 Days textured mattjet black RAL 9005bright0M33037710131424.5414.5303315160.0320truetrue

7.61 €

1 4 Days textured mattjet black RAL 9005bright0M33037710131424.5414.5303320160.0330truetrue

Loading...

Basic information

Main Body Material Other Main material Zinc Component material Stainless steel
Item Clamping Lever Thread type external thread

Tech Support