Clamping levers internal thread (K0116) (K0116.1041)

Clamping levers internal thread (K0116) K0116.1041

Product Details:

Manufacturer part number: K0116.1041

Brand: KIPP

Price: 5.58

Delivery time: 4 Days


Technical Data:

A=Handle length: 39 mm

Main colour: black

Size: 1

X=thread: M4

A=Handle length: 39 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0116.1041

Part Number
K0116.1041
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

5.58 €

1 4 Days 39black1M4394610131410.524.541532.535.5916

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Component material Steel

This page is Clamping levers internal thread (K0116), part number K0116.1041.
You can find the detail information about specifications and dimensions on part number K0116.1041.

Variation of this product

Part Number
K0116.1043
K0116.1051
K0116.1053
K0116.1061
K0116.1063
K0116.2061
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

5.58 €

1 4 Days 39silver metallic1M4394610131410.524.541532.535.5916

5.58 €

1 4 Days 39black1M5394610131410.524.541532.535.5916

5.58 €

1 4 Days 39silver metallic1M5394610131410.524.541532.535.5916

5.58 €

1 4 Days 39black1M6394610131410.524.541532.535.5916

5.58 €

1 4 Days 39silver metallic1M6394610131410.524.541532.535.5916

7.04 €

1 4 Days 64black2M6647313.51818.515.528.56.516.545.549.51220

Tech Support