Manufacturer part number: K0122.0032
Brand: KIPP
Price: 4.99 €
Delivery time: 4 Days
Rotating Radius R: 30 mm
Surface finish body: plastic-coated
Main colour: orange RAL 2004
Size: 0
X=thread: M3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0122.0032
Part Number
|
---|
K0122.0032 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Surface finish body | Main colour | Size | X=thread | A=Handle length (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | T=thread depth (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.99 € | 1 | 4 Days | 30 | plastic-coated | orange RAL 2004 | 0 | M3 | 30 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 9 | 16 |
Loading...
Main Body Material | Other | Main material | Zinc | Component material | Steel |
---|---|---|---|---|---|
Surface finish component | black oxidised |
This page is Clamping levers internal thread (K0122), part number K0122.0032.
You can find the detail information about specifications and dimensions on part number K0122.0032.
Configure
Basic Attributes
Type
Rotating Radius R(mm)
Surface finish body
Main colour
Size
X=thread
A=Handle length(mm)
A1=Handle length(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
T=thread depth(mm)
No. of teeth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0122.0031 |
K0122.00327 |
K0122.0033 |
K0122.0036 |
K0122.0041 |
K0122.0042 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rotating Radius R (mm) | Surface finish body | Main colour | Size | X=thread | A=Handle length (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | T=thread depth (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.99 € | 1 | 4 Days | 30 | plastic-coated | black | 0 | M3 | 30 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 9 | 16 | ||
4.99 € | 1 | 4 Days | 30 | plastic-coated | ruby red | 0 | M3 | 30 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 9 | 16 | ||
4.99 € | 1 | 4 Days | 30 | plastic-coated | silver metallic | 0 | M3 | 30 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 9 | 16 | ||
6.52 € | 1 | 4 Days | 30 | high-gloss chromed | silver | 0 | M3 | 30 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 9 | 16 | ||
4.99 € | 1 | 4 Days | 30 | plastic-coated | black | 0 | M4 | 30 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 9 | 16 | ||
4.99 € | 1 | 4 Days | 30 | plastic-coated | orange RAL 2004 | 0 | M4 | 30 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 9 | 16 |