Clamping levers internal thread stainless steel (K0124)

Clamping levers internal thread stainless steel (K0124)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, rehabilitation and medical technology, food industry, pharmaceutical industry, chemical industry, outdoors

· Surface: electropolished or abrasive blasted

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0124.104
K0124.104153
K0124.105
K0124.105153
K0124.106
K0124.106153
K0124.206
K0124.206153
K0124.208
K0124.208153
K0124.308
K0124.308153
K0124.310
K0124.310153
K0124.410
K0124.410153
K0124.412
K0124.412153
K0124.512
K0124.512153
K0124.516
K0124.516153
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rotating Radius R
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth L
(mm)
Load capacity
(N)

15.67 €

1 4 Days 40electropolished1M44047710131424.5414.53134916--

14.11 €

1 4 Days 40blasted1M44047710131424.5414.53134916--

15.67 €

1 4 Days 40electropolished1M54047710131424.5414.53134916--

14.11 €

1 4 Days 40blasted1M54047710131424.5414.53134916--

15.67 €

1 4 Days 40electropolished1M64047710131424.5414.53134916--

14.11 €

1 4 Days 40blasted1M64047710131424.5414.53134916--

21.13 €

1 4 Days 65electropolished2M66574.51013.518.51928.56.517.542.545.51220--

19.01 €

1 4 Days 65blasted2M66574.51013.518.51928.56.517.542.545.51220--

21.13 €

1 4 Days 65electropolished2M86574.51013.518.51928.56.517.542.545.51220--

19.01 €

1 4 Days 65blasted2M86574.51013.518.51928.56.517.542.545.51220--

25.44 €

1 4 Days 80electropolished3M880911116212237102454.558.51422--

22.86 €

1 4 Days 80blasted3M880911116212237102454.558.51422--

25.44 €

1 4 Days 80electropolished3M1080911116212237102454.558.51422--

22.86 €

1 4 Days 80blasted3M1080911116212237102454.558.51422--

29.77 €

1 4 Days 95electropolished4M109510913192727.54310276367.51724--

26.81 €

1 4 Days 95blasted4M109510913192727.54310276367.51724--

29.77 €

1 4 Days 95electropolished4M129510913192727.54310276367.51724--

26.81 €

1 4 Days 95blasted4M129510913192727.54310276367.51724--

34.49 €

1 4 Days 110electropolished5M1211012615233132491231.57377.523262323

31.05 €

1 4 Days 110blasted5M1211012615233132491231.57377.52326--

34.49 €

1 4 Days 110electropolished5M1611012615233132491231.57377.523262323

31.05 €

1 4 Days 110blasted5M1611012615233132491231.57377.52326--

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Component material Stainless steel

Tech Support