Clamping levers internal thread, steel parts stainless steel (K0117)

Clamping levers internal thread, steel parts stainless steel (K0117)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Colour: black satin finish or silver metallic

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0117.1041
K0117.1043
K0117.1051
K0117.1053
K0117.1061
K0117.1063
K0117.2061
K0117.2063
K0117.2081
K0117.2083
K0117.3081
K0117.3083
K0117.3101
K0117.3103
K0117.4101
K0117.4103
K0117.4121
K0117.4123
K0117.5121
K0117.5123
K0117.5161
K0117.5163
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rotating Radius R
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

8.05 €

1 4 Days 39black1M4394610131410.524.541532.535.5916

8.05 €

1 4 Days 39silver metallic1M4394610131410.524.541532.535.5916

8.05 €

1 4 Days 39black1M5394610131410.524.541532.535.5916

8.05 €

1 4 Days 39silver metallic1M5394610131410.524.541532.535.5916

8.05 €

1 4 Days 39black1M6394610131410.524.541532.535.5916

8.05 €

1 4 Days 39silver metallic1M6394610131410.524.541532.535.5916

10.01 €

1 4 Days 64black2M6647313.51818.515.528.56.516.545.549.51220

10.01 €

1 4 Days 64silver metallic2M6647313.51818.515.528.56.516.545.549.51220

10.01 €

1 4 Days 64black2M8647313.51818.515.528.56.516.545.549.51220

10.01 €

1 4 Days 64silver metallic2M8647313.51818.515.528.56.516.545.549.51220

11.33 €

1 4 Days 79black3M879901621221737102357.561.51422

11.33 €

1 4 Days 79silver metallic3M879901621221737102357.561.51422

11.33 €

1 4 Days 79black3M1079901621221737102357.561.51422

11.33 €

1 4 Days 79silver metallic3M1079901621221737102357.561.51422

14.72 €

1 4 Days 95black4M10951081925261942.5102667721724

14.72 €

1 4 Days 95silver metallic4M10951081925261942.5102667721724

14.72 €

1 4 Days 95black4M12951081925261942.5102667721724

14.72 €

1 4 Days 95silver metallic4M12951081925261942.5102667721724

18.26 €

1 4 Days 110black5M121101262330312249123279842326

18.26 €

1 4 Days 110silver metallic5M121101262330312249123279842326

18.26 €

1 4 Days 110black5M161101262330312249123279842326

18.26 €

1 4 Days 110silver metallic5M161101262330312249123279842326

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Component material Stainless steel

Tech Support