Clamping levers internal thread, steel parts stainless steel (K0123) (Part Numbers - CAD Download)

Clamping levers internal thread, steel parts stainless steel (K0123)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0123.0031
K0123.0032
K0123.0033
K0123.0036
K0123.0041
K0123.0042
K0123.0043
K0123.0046
K0123.0051
K0123.0052
K0123.0053
K0123.0056
K0123.003008
K0123.003181
K0123.003182
K0123.003183
K0123.003184
K0123.003185
K0123.003186
K0123.003187
K0123.003188
K0123.00327
K0123.004008
K0123.004181
K0123.004182
K0123.004183
K0123.004184
K0123.004185
K0123.004186
K0123.004187
K0123.004188
K0123.00427
K0123.005008
K0123.005181
K0123.005182
K0123.005183
K0123.005184
K0123.005185
K0123.005186
K0123.005187
K0123.005188
K0123.00527
K0123.1041
K0123.1042
K0123.1043
K0123.1046
K0123.104008
K0123.10427
K0123.104181
K0123.104182
K0123.104183
K0123.104184
K0123.104185
K0123.104186
K0123.104187
K0123.104188
K0123.1051
K0123.1052
K0123.1053
K0123.1056
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Main colour Surface finish component Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth Weight
(kg)
RoHS PL Edelstahl

7.21 €

1 4 Days plastic-coatedblack-0M33037710131424.5414.53033916---

7.21 €

1 4 Days plastic-coatedorange RAL 2004-0M33037710131424.5414.53033916---

7.21 €

1 4 Days plastic-coatedsilver metallic-0M33037710131424.5414.53033916---

9.38 €

1 4 Days high-gloss chromedsilver-0M33037710131424.5414.53033916---

7.21 €

1 4 Days plastic-coatedblack-0M43037710131424.5414.53033916---

7.21 €

1 4 Days plastic-coatedorange RAL 2004-0M43037710131424.5414.53033916---

7.21 €

1 4 Days plastic-coatedsilver metallic-0M43037710131424.5414.53033916---

9.38 €

1 4 Days high-gloss chromedsilver-0M43037710131424.5414.53033916---

7.21 €

1 4 Days plastic-coatedblack-0M53037710131424.5414.53033916---

7.21 €

1 4 Days plastic-coatedorange RAL 2004-0M53037710131424.5414.53033916---

7.21 €

1 4 Days plastic-coatedsilver metallic-0M53037710131424.5414.53033916---

9.38 €

1 4 Days high-gloss chromedsilver-0M53037710131424.5414.53033916---

6.92 €

1 4 Days bright-bright0M33037710131424.5414.530339160.0309truefalse

7.21 €

1 4 Days textured mattjet black RAL 9005bright0M33037710131424.5414.530339160.0309truefalse

7.21 €

1 4 Days textured mattorange RAL 2004bright0M33037710131424.5414.530339160.0309truefalse

7.21 €

1 4 Days textured mattcolza yellow RAL 1021bright0M33037710131424.5414.530339160.0309truefalse

7.21 €

1 4 Days textured mattred RAL 3020bright0M33037710131424.5414.530339160.0309truefalse

7.21 €

1 4 Days textured mattsignal green RAL 6032bright0M33037710131424.5414.530339160.0309truefalse

7.21 €

1 4 Days textured matttraffic blue RAL 5017bright0M33037710131424.5414.530339160.0309truefalse

7.21 €

1 4 Days textured mattlight grey RAL 7035bright0M33037710131424.5414.530339160.0309truefalse

7.21 €

1 4 Days textured mattwindow grey RAL 7040bright0M33037710131424.5414.530339160.0309truefalse

7.21 €

1 4 Days plastic-coatedruby red-0M33037710131424.5414.53033916---

6.92 €

1 4 Days bright-bright0M43037710131424.5414.530339160.0306truefalse

7.21 €

1 4 Days textured mattjet black RAL 9005bright0M43037710131424.5414.530339160.0306truefalse

7.21 €

1 4 Days textured mattorange RAL 2004bright0M43037710131424.5414.530339160.0306truefalse

7.21 €

1 4 Days textured mattcolza yellow RAL 1021bright0M43037710131424.5414.530339160.0306truefalse

7.21 €

1 4 Days textured mattred RAL 3020bright0M43037710131424.5414.530339160.0306truefalse

7.21 €

1 4 Days textured mattsignal green RAL 6032bright0M43037710131424.5414.530339160.0306truefalse

7.21 €

1 4 Days textured matttraffic blue RAL 5017bright0M43037710131424.5414.530339160.0306truefalse

7.21 €

1 4 Days textured mattlight grey RAL 7035bright0M43037710131424.5414.530339160.0306truefalse

7.21 €

1 4 Days textured mattwindow grey RAL 7040bright0M43037710131424.5414.530339160.0306truefalse

7.21 €

1 4 Days plastic-coatedruby red-0M43037710131424.5414.53033916---

6.92 €

1 4 Days bright-bright0M53037710131424.5414.530339160.0301truefalse

7.21 €

1 4 Days textured mattjet black RAL 9005bright0M53037710131424.5414.530339160.0301truefalse

7.21 €

1 4 Days textured mattorange RAL 2004bright0M53037710131424.5414.530339160.0301truefalse

7.21 €

1 4 Days textured mattcolza yellow RAL 1021bright0M53037710131424.5414.530339160.0301truefalse

7.21 €

1 4 Days textured mattred RAL 3020bright0M53037710131424.5414.530339160.0301truefalse

7.21 €

1 4 Days textured mattsignal green RAL 6032bright0M53037710131424.5414.530339160.0301truefalse

7.21 €

1 4 Days textured matttraffic blue RAL 5017bright0M53037710131424.5414.530339160.0301truefalse

7.21 €

1 4 Days textured mattlight grey RAL 7035bright0M53037710131424.5414.530339160.0301truefalse

7.21 €

1 4 Days textured mattwindow grey RAL 7040bright0M53037710131424.5414.530339160.0301truefalse

7.21 €

1 4 Days plastic-coatedruby red-0M53037710131424.5414.53033916---

7.21 €

1 4 Days plastic-coatedblack-1M44047710131424.5414.53134916---

7.21 €

1 4 Days plastic-coatedorange RAL 2004-1M44047710131424.5414.53134916---

7.21 €

1 4 Days plastic-coatedsilver metallic-1M44047710131424.5414.53134916---

9.38 €

1 4 Days high-gloss chromedsilver-1M44047710131424.5414.53134916---

6.92 €

1 4 Days bright-bright1M44047710131424.5414.531349160.0338truefalse

7.21 €

1 4 Days plastic-coatedruby red-1M44047710131424.5414.53134916---

7.21 €

1 4 Days textured mattjet black RAL 9005bright1M44047710131424.5414.531349160.0338truefalse

7.21 €

1 4 Days textured mattorange RAL 2004bright1M44047710131424.5414.531349160.0338truefalse

7.21 €

1 4 Days textured mattcolza yellow RAL 1021bright1M44047710131424.5414.531349160.0338truefalse

7.21 €

1 4 Days textured mattred RAL 3020bright1M44047710131424.5414.531349160.0338truefalse

7.21 €

1 4 Days textured mattsignal green RAL 6032bright1M44047710131424.5414.531349160.0338truefalse

7.21 €

1 4 Days textured matttraffic blue RAL 5017bright1M44047710131424.5414.531349160.0338truefalse

7.21 €

1 4 Days textured mattlight grey RAL 7035bright1M44047710131424.5414.531349160.0338truefalse

7.21 €

1 4 Days textured mattwindow grey RAL 7040bright1M44047710131424.5414.531349160.0338truefalse

7.21 €

1 4 Days plastic-coatedblack-1M54047710131424.5414.53134916---

7.21 €

1 4 Days plastic-coatedorange RAL 2004-1M54047710131424.5414.53134916---

7.21 €

1 4 Days plastic-coatedsilver metallic-1M54047710131424.5414.53134916---

9.38 €

1 4 Days high-gloss chromedsilver-1M54047710131424.5414.53134916---

Loading...

Basic information

Main Body Material Other Main material Zinc Component material Stainless steel
Item Clamping Lever Thread type internal thread

Tech Support