Clamping levers steel external thread (K0120)

Clamping levers steel external thread (K0120)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Advantage: high robustness and strength due to the steel material

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0120.110X20
K0120.110X25
K0120.110X30
K0120.110X35
K0120.110X40
K0120.110X45
K0120.110X50
K0120.110X55
K0120.110X60
K0120.110X70
K0120.110X80
K0120.110X90
K0120.112X20
K0120.112X25
K0120.112X30
K0120.112X35
K0120.112X40
K0120.112X45
K0120.112X50
K0120.112X55
K0120.112X60
K0120.112X70
K0120.112X80
K0120.112X90
K0120.212X25
K0120.212X30
K0120.212X35
K0120.212X40
K0120.212X45
K0120.212X50
K0120.212X55
K0120.212X60
K0120.212X70
K0120.212X80
K0120.212X90
K0120.216X25
K0120.216X30
K0120.216X35
K0120.216X40
K0120.216X45
K0120.216X50
K0120.216X55
K0120.216X60
K0120.216X70
K0120.216X80
K0120.216X90
K0120.316X30
K0120.316X40
K0120.316X50
K0120.316X60
K0120.316X70
K0120.316X80
K0120.316X90
K0120.320X30
K0120.320X40
K0120.320X50
K0120.320X60
K0120.320X70
K0120.320X80
K0120.320X90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rotating Radius R
(mm)
Size X=thread A=Handle length
(mm)
A1
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

20.25 €

1 4 Days 831M108310719282040.56568.52024

20.25 €

1 4 Days 831M108310719282040.56568.52524

20.25 €

1 4 Days 831M108310719282040.56568.53024

21.22 €

1 4 Days 831M108310719282040.56568.53524

21.22 €

1 4 Days 831M108310719282040.56568.54024

21.22 €

1 4 Days 831M108310719282040.56568.54524

21.22 €

1 4 Days 831M108310719282040.56568.55024

21.22 €

1 4 Days 831M108310719282040.56568.55524

21.22 €

1 4 Days 831M108310719282040.56568.56024

21.95 €

1 4 Days 831M108310719282040.56568.57024

21.95 €

1 4 Days 831M108310719282040.56568.58024

21.95 €

1 4 Days 831M108310719282040.56568.59024

20.25 €

1 4 Days 831M128310719282040.56568.52024

20.25 €

1 4 Days 831M128310719282040.56568.52524

20.25 €

1 4 Days 831M128310719282040.56568.53024

21.22 €

1 4 Days 831M128310719282040.56568.53524

21.22 €

1 4 Days 831M128310719282040.56568.54024

21.22 €

1 4 Days 831M128310719282040.56568.54524

21.22 €

1 4 Days 831M128310719282040.56568.55024

21.22 €

1 4 Days 831M128310719282040.56568.55524

21.22 €

1 4 Days 831M128310719282040.56568.56024

21.95 €

1 4 Days 831M128310719282040.56568.57024

21.95 €

1 4 Days 831M128310719282040.56568.58024

21.95 €

1 4 Days 831M128310719282040.56568.59024

27.22 €

1 4 Days 1082M1210813823352551.579.5842526

27.22 €

1 4 Days 1082M1210813823352551.579.5843026

28.24 €

1 4 Days 1082M1210813823352551.579.5843526

28.24 €

1 4 Days 1082M1210813823352551.579.5844026

28.24 €

1 4 Days 1082M1210813823352551.579.5844526

28.24 €

1 4 Days 1082M1210813823352551.579.5845026

28.24 €

1 4 Days 1082M1210813823352551.579.5845526

28.24 €

1 4 Days 1082M1210813823352551.579.5846026

29.19 €

1 4 Days 1082M1210813823352551.579.5847026

29.19 €

1 4 Days 1082M1210813823352551.579.5848026

29.19 €

1 4 Days 1082M1210813823352551.579.5849026

27.22 €

1 4 Days 1082M1610813823352551.579.5842526

27.22 €

1 4 Days 1082M1610813823352551.579.5843026

28.24 €

1 4 Days 1082M1610813823352551.579.5843526

28.24 €

1 4 Days 1082M1610813823352551.579.5844026

28.24 €

1 4 Days 1082M1610813823352551.579.5844526

28.24 €

1 4 Days 1082M1610813823352551.579.5845026

28.24 €

1 4 Days 1082M1610813823352551.579.5845526

28.24 €

1 4 Days 1082M1610813823352551.579.5846026

29.19 €

1 4 Days 1082M1610813823352551.579.5847026

29.19 €

1 4 Days 1082M1610813823352551.579.5848026

29.19 €

1 4 Days 1082M1610813823352551.579.5849026

37.58 €

1 4 Days 1323M16132168304330609397.53036

38.82 €

1 4 Days 1323M16132168304330609397.54036

38.82 €

1 4 Days 1323M16132168304330609397.55036

38.82 €

1 4 Days 1323M16132168304330609397.56036

40.42 €

1 4 Days 1323M16132168304330609397.57036

40.42 €

1 4 Days 1323M16132168304330609397.58036

40.42 €

1 4 Days 1323M16132168304330609397.59036

37.58 €

1 4 Days 1323M20132168304330609397.53036

38.82 €

1 4 Days 1323M20132168304330609397.54036

38.82 €

1 4 Days 1323M20132168304330609397.55036

38.82 €

1 4 Days 1323M20132168304330609397.56036

40.42 €

1 4 Days 1323M20132168304330609397.57036

40.42 €

1 4 Days 1323M20132168304330609397.58036

40.42 €

1 4 Days 1323M20132168304330609397.59036

Loading...

  1. 1

Basic information

Main Body Material Steel Component material Steel H1(mm) 12

Tech Support