Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0120.216X25
Part Number
|
---|
K0120.216X25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Handle length (mm) | Size | X=thread | A=Handle length (mm) | A1 (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.22 € | 1 | 4 Days | 108 | 2 | M16 | 108 | 138 | 23 | 35 | 25 | 51.5 | 79.5 | 84 | 25 | 26 |
Loading...
Main Body Material | Steel | Component material | Steel | H1(mm) | 12 |
---|
This page is Clamping levers steel external thread (K0120), part number K0120.216X25.
You can find the detail information about specifications and dimensions on part number K0120.216X25.
Configure
Basic Attributes
Type
A=Handle length(mm)
Size
X=thread
A=Handle length(mm)
A1(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H3=handle height(mm)
H4(mm)
L=thread length(mm)
No. of teeth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0120.110X35 |
K0120.110X40 |
K0120.110X45 |
K0120.216X30 |
K0120.216X35 |
K0120.216X40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Handle length (mm) | Size | X=thread | A=Handle length (mm) | A1 (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.22 € | 1 | 4 Days | 83 | 1 | M10 | 83 | 107 | 19 | 28 | 20 | 40.5 | 65 | 68.5 | 35 | 24 | ||
21.22 € | 1 | 4 Days | 83 | 1 | M10 | 83 | 107 | 19 | 28 | 20 | 40.5 | 65 | 68.5 | 40 | 24 | ||
21.22 € | 1 | 4 Days | 83 | 1 | M10 | 83 | 107 | 19 | 28 | 20 | 40.5 | 65 | 68.5 | 45 | 24 | ||
27.22 € | 1 | 4 Days | 108 | 2 | M16 | 108 | 138 | 23 | 35 | 25 | 51.5 | 79.5 | 84 | 30 | 26 | ||
28.24 € | 1 | 4 Days | 108 | 2 | M16 | 108 | 138 | 23 | 35 | 25 | 51.5 | 79.5 | 84 | 35 | 26 | ||
28.24 € | 1 | 4 Days | 108 | 2 | M16 | 108 | 138 | 23 | 35 | 25 | 51.5 | 79.5 | 84 | 40 | 26 |