Clamping levers steel external thread (K0752) (K0752.2081X45)

Clamping levers steel external thread (K0752) K0752.2081X45

Product Details:

Manufacturer part number: K0752.2081X45

Brand: KIPP

Price: 11.74

Delivery time: 4 Days


Technical Data:

A=Handle length: 65 mm

Main colour: black

Size: 2

X=thread: M8

A=Handle length: 65 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0752.2081X45

Part Number
K0752.2081X45
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

11.74 €

1 4 Days 65black2M86574.51013.518.51928.56.517.542.545.54520

Loading...

  1. 1

Basic information

Main Body Material Steel Surface finish body plastic-coated Component material Steel
Surface finish component black oxidised

This page is Clamping levers steel external thread (K0752), part number K0752.2081X45.
You can find the detail information about specifications and dimensions on part number K0752.2081X45.

Variation of this product

Part Number
K0752.1051X25
K0752.1051X30
K0752.1051X35
K0752.2081X50
K0752.2081X55
K0752.2081X60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

8.43 €

1 4 Days 40black1M54047710131424.5414.531342516

8.43 €

1 4 Days 40black1M54047710131424.5414.531343016

8.66 €

1 4 Days 40black1M54047710131424.5414.531343516

11.74 €

1 4 Days 65black2M86574.51013.518.51928.56.517.542.545.55020

11.74 €

1 4 Days 65black2M86574.51013.518.51928.56.517.542.545.55520

11.74 €

1 4 Days 65black2M86574.51013.518.51928.56.517.542.545.56020

Tech Support