Clamping levers steel internal thread (K0120) (K0120.112)

Clamping levers steel internal thread (K0120) K0120.112

Product Details:

Manufacturer part number: K0120.112

Brand: KIPP

Price: 19.33

Delivery time: 4 Days


Technical Data:

A=Handle length: 83 mm

Size: 1

X=thread: M12

A=Handle length: 83 mm

A1: 107 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0120.112

Part Number
K0120.112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A=Handle length
(mm)
A1
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

19.33 €

1 4 Days 831M128310719282040.56568.51724

Loading...

  1. 1

Basic information

Main Body Material Steel Component material Steel H1(mm) 12

This page is Clamping levers steel internal thread (K0120), part number K0120.112.
You can find the detail information about specifications and dimensions on part number K0120.112.

Variation of this product

Part Number
K0120.108
K0120.110
K0120.212
K0120.216
K0120.316
K0120.320
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A=Handle length
(mm)
A1
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

19.33 €

1 4 Days 831M88310719282040.56568.51724

19.33 €

1 4 Days 831M108310719282040.56568.51724

25.61 €

1 4 Days 1082M1210813823352551.579.5842326

25.61 €

1 4 Days 1082M1610813823352551.579.5842326

35.82 €

1 4 Days 1323M16132168304330609397.52736

35.82 €

1 4 Days 1323M20132168304330609397.52736

Tech Support